AdvancedTCA® Power connector
The AdvancedTCA® Power connector offered by HARTING is designed according to the PICMG 3.0 R2.0 specification and is used in the „Zone1“ section of the AdvancedTCA® backplane and daughter card.
The connector offers 8 power contacts with the current carrying capacity of up to 16 A each and 22 signal contacts in the standard configuration.
In addition, a fully loaded version with 4 more signal contacts is available. The contact size of the power contacts is AWG 16 and of the signal contacts AWG 22. The backplane connector is a straight female version, the daughter card connector is a right-angled male version.
Both the backplane and daughter card connectors have press-in contacts and can be pressed-in with a flat rock tool due to the form of their insulation bodies. A special bottom tool fitting both the male and the female connectors is also offered by HARTING. Additionally, the connectors feature a guiding receptacle or a peg.
Available downloads - AdvancedTCA® Power connector
| Title | Format | Size | |
|---|---|---|---|
|
TCA Connectors catalogue |
3,94 MB | Download |
technical characteristics of the AdvancedTCA Power connector
PICMG homepage
download catalogues
download catalogues on TCA connectors, Coaxial and Metric connectors
further product information
general information about PICMG, AdvancedMC(TM) and AdvancedTCA® online product catalogue HARKIS®