MicroTCA™ Power Output connector
HARTING’s MicroTCA(TM) Power Output connector is a hybrid connector combining power and signal contacts.
The current carrying capacity of 24 power contacts is 9.3A @ 80% derating tested according to the IEC 60 512 specification. 72 signal contacts provide special management and power functions to the system. The connector is hot-swappable due to the sequenced contact staggering.
Both backplane and module connectors are made with press-in termination contacts. The MTCA.0 specification defines two different footprints for the backplane connector; the HARTING connector is designed with the symmetric footprint variant. Special press-in tools for the PCB assembly are also available from HARTING.
Available downloads - MicroTCA™ Power Output connector
| Title | Format | Size | |
|---|---|---|---|
|
TCA Connectors catalogue |
3,94 MB | Download |
technical characteristics of the MicroTCA Power Output connector
PICMG homepage
download catalogues
download catalogues on TCA connectors, Coaxial and Metric connectors
further product information
general information about PICMG, AdvancedMC(TM) and AdvancedTCA® online product catalogue HARKIS®