Structured Cabling
HARTING’s “structured cabling” portfolio contains Outlets, Panel feed-throughs, Connector sets, Cables and System cables, which simply and efficiently network machinery, equipment and controllers.
With this every Ethernet based protocol and / or profile can be carried over the cabling infrastructure.
In order to guarantee that the cabling system is future-proof, the portfolio is oriented towards the current European and International cabling standards, for example ISO/IEC 24 702 and the draft European standard prEN 50 173-1: 2006.
This structured cabling system is part of HARTING‘s comprehensive Automation IT network solution, which brings together active network technology, cabling and solutions for device and equipment power supply.
Product families
HARTING Ha-VIS preLink® (english)
The installation concept for data network cabling according to ISO/IEC 11801
HARTING Outlets and panel feed-through (english)
Outlets and panel feed-through in harsh IP 65 / IP 67 environments
HARTING Cables (english)
A comprehensive cable portfolio for the
laying out / manufacture of system cables onsite
download catalogues
download catalogues about "Ethernet Components and Cables (Automation IT)" download catalogue "HARTING Cable Assemblies"