Profile Specific Cabling
HARTING’s “profile specific cabling” portfolio contains Outlets, Panel feed-throughs, Connector sets, Cables and System cables, which simply and efficiently network machinery, equipment and controllers.
PROFINET (IEC 61 784-5-3) is the continuation of PROFIBUS technology, based on Ethernet TCP/IP.
Essentially, all PROFINET applications can transmit over a future-proof generic cabling system. However the PNO (PROFINET User Organisation) has developed special guidelines for cabling components and installation practices and so all PROFINET cables and connectors are implemented with 4 wires.
In contrast to generic cabling, PROFINET defines interfaces for power supply and/or the general transmission of data and power (so-called hybrid solutions). The HARTING PROFINET cabling portfolio includes these connector types, for example the Han® 3 A Hybrid.
Product families
HARTING Outlets and Panel Feed-Through (english)
Distributors and Connector boxes for termination and distribution of cables in harsh IP 65 / IP 67 environments
HARTING Cables (english)
A comprehensive cable portfolio for the laying out / manufacture of system cables onsite.
HARTING System Cables (english)
Made-up system cables for quick connection of terminal boxes, distributors or active devices with machines, equipment and controllers.
download catalogues
download catalogues about "Ethernet Components and Cables (Automation IT)" download catalogue "HARTING Cable Assemblies"