Products & Solutions

Interface Connectors

At HARTING, interface connectors are used on the data, signal and power lifelines required for industrial devices.

Our modular device connectivity technology can meet the toughest demands and is absolutely reliable. HARTING is consistently tracking the miniaturization trend so that our customers can meet the demands for smaller devices. Our goal is to provide more performance in smaller interfaces. For all areas of industrial cabling. Whether IP20 solutions for network applications or waterproof connectors that can withstand even the harshest environmental conditions. We offer a versatile product portfolio that is smaller, faster and robust at the same time. Always the proper interface to deliver data, signal and power right up to your application.

More about Interface connectors

Fiber Optic Cable Assemblies

HARTING offers a wide range of robust fiber optic cable assemblies manufactured using the innovative HARTING PushPull technology and the classic Han® 3 A housings with different kinds of inserts. These housings are available in either metal or plastic. The selected materials and the special manufacturing processes allow environmental conditions such as extreme fluctuations of temperature, high ozone levels and ultraviolet radiation. The hybrid versions combine fiber optics and power in one, small form factor connector. The HARTING product portfolio offers fully assembled 100 % tested cable harnesses and removes the need for on-site assembly activity. All assemblies are ideally suited for easier handling, transportation and reduce installation time.

Interface connectors in the eCatalogue