產品和解決方案
工業用連接器Han®
Einfache schnelle Handhabung, Robustheit, möglichst flexibel einsetzbar, langer Lebenszyklus und im Idealfall auch noch werkzeugfrei zu montieren - was auch immer Sie von einem Steckverbinder erwarten: Han® Steckverbinder haben es. Und noch mehr.
- Industrial Connectivity
- Han® Baureihen
- Anwendungen
- Kundenstimmen
- Gehäuse
- Einsätze / Kontakte
- Zubehör
About Industrial Connectivity
Industrial connectors Han®
Han® industrial connectors provide for a reliable and pluggable transmission of power, signal and data, meeting the highest requirements. In addition to its rectangular heavy-duty standard design, the Han® range offers modular, compact and lightweight connectors that deliver a wide range of solutions for the machinery, transportation, energy, automotive and device connectivity sectors. The Han-Smart® generation brings the intelligence into the connector.
Online-Configurator for industrial connectors
Need to find the right interfaces for your machine construction quickly and reliably without the drawn-out process of considering the connector details and all the many combination options? The Han® configurator will quickly put all the necessary information and data relevant to your decision making at your fingertips.
Register for a free introduction to the Han® Configurator or start directly with your first configuration.
Connection technology
The most common termination techniques can be assembled into the Han® connectors. Special inserts and contacts are available to match the particular techniques of wire termination.
The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.
Locking systems for hoods and housings
The locking mechanisms of hoods and housings do not only protect the connector from unintentional openings, they also increase the tightness. The most often used locking mechanism for industrial connectors are locking levers. However, there are several mechanisms available in different versions, each of which has its advantages and is suitable for special applications.
IP protection (contact protection, dust, water)
The connector’s housing, sealing and locking mechanism protect the connection from external influences such as mechanical shocks, foreign bodies, humidity, dust, water or other fluids such as cleansing and cooling agents, oils, etc.
The degree of protection the housing offers is explained in the IEC 60 529, DIN EN 60 529, standards that categorize enclosures according to foreign body and water protection.
How-to-Videos
In order to facilitate the installation or assembly of large parts of our connectivity solutions, HARTING publishes appropriate instruction manuals. The documents explain to users how they must proceed during installation, replacement or maintenance of HARTING products1,2. For our most frequently installed solutions, we have also created video instructions.
Han® Range
Han-Modular® - The market standard for modular connectors
With the Han-Modular® series, you can optimally design connectors to supply machinery and equipment. This is made possible by combining individual modules for different transmission media. Signals, data, power and compressed air - in standard-sized industrial connector housings. Han-Modular® offers easy-to-handle, highly flexible solutions with a small footprint and versatile functionality.
Han-Eco® – high-performance plastic connectors
Han-Eco® includes a range of hoods and housings made of high-performance plastic. Due to their resistance to environmental impacts, the hoods and housings are suitable for both indoor and outdoor applications. The use of plastic also brings significant weight and cost advantages over metal hoods and housings.
Han® 1A - Compact, robust and versatile
The Han® 1A offers a compact, robust and universally deployable rectangular connector system for transmission in all lifelines of Industry 4.0 (data, power, signals). Smaller and smaller drives are also requiring smaller and smaller interfaces, e.g. in engineering and robotics. The new connector series reflects the trend with matching housings and inserts. The necessary shielding for the motor connection can also be achieved with Han® 1A plastic connectors.
Han-Smart® - Intelligence in the connector
Intelligence in the connector – this is the Han-Smart® strategy. HARTING combines many years of connectivity expertise with advanced technology to extend the portfolio of established HARTING connectors. The products that will be used for smart industry applications must meet the new demands for dynamics and versatility. Manufacturing can be made more cost-efficient by strengthening communication and networking.
Han® F+B - Hygienic and robust
With Han® F+B, HARTING has created a range of connectors that are specially designed for the requirements of the food industry. Smooth surfaces make it harder for bacteria to accumulate. The hoods, housings and seals are robust and protect the internal contacts against hose water and aggressive cleaning agents, which are certified by Ecolab and have FDA 21 approvals. The water jet from high-pressure cleaners cannot penetrate the hoods/housings when closed.
Han® ES Press - Rapid termination technology and integrated plug-in jumpers
In order to increase the flexibility of modular manufacturing a connector must offer rapid installation, effortless exchange, and simple troubleshooting. HARTING fulfils these requirements with the Han® ES Press. The insert offers now a tool-less rapid termination technology. In addition, users can quickly and easily bridge contacts by placing plug-in jumpers directly at the connector.
Han-Modular® Flexbox - The next dimension of modularity
The flexible and reliable supply for fast, linearly moving components of machines and systems is achieved through the use of energy chains. With the Han-Modular® Flexbox, HARTING offers a novel interface in the modular plastic housing system. Longer, moving cable runs for machines and machine modules are easier to install and maintain.
Additional services from HARTING
Cable assemblies
Our delivery service of complete cable assemblies enables us to create added value for our customers. Once the particular requirements have been defined, we deliver a comprehensive solution with all the required coverage. Thus, for our customers, we are the one-stop-shop solution for all aspects of connectivity.
Applications
Transportation
We provide connectivity solutions for transmitting power, data and signals in railway technology. Ethernet backbones and data infrastructures (e.g. for sensors and passenger information systems) are just some of the possible applications. Connectors are also used during the maintenance and integration of stationary railway infrastructures. Connectivity for the exterior of rail vehicle requires robust solutions that can withstand high environmental stress, such as stone chips, corrosion and extreme temperature changes.
Machinery - Metalworking
HARTING offers electromechanical, optical and pneumatic interfaces as well as cable assemblies for tooling machines. The portfolio includes solutions for all common power, control, signal and data interconnects in a market segment that ranges from machine modules and functional units to compact machines to interlinked production systems with complex handling and robotic applications.
Machinery - Plastics
We supply standardized (e.g. EUROMAP) or customized electromechanical interfaces, components as well as cable assemblies for the transmission of data, signals and power. Our solutions enable the flexible and modular design of machinery and equipment in the plastics and packaging industries.
What our customers say
Stadler Bussnang AG
International rail vehicle construction company, Stadler, is headquartered in Bussnang in Eastern Switzerland. Founded in 1942, it has a workforce of over 7,600 based in various production, service and engineering locations across Switzerland, Germany, Spain, Poland, Hungary, the Czech Republic, Belarus and the United States.
https://www.stadlerrail.com
European XFEL
The European XFEL is a research facility of superlatives: It generates ultrashort X-ray flashes - 27 000 times per second and with a brilliance that is a billion times higher than that of the best conventional X-ray radiation sources. The world's largest X-ray laser will open up completely new research opportunities for scientists and industrial users.
https://www.xfel.eu
CGS Prozessanalytik GmbH
For almost 40 years, we have been delivering analysis systems and components for continuous process analysis in various applications. We offer you a comprehensive range of services in the field of process analysis. From individual components in process technology through to fully assembled and installed analysis containers for online analysis.
https://www.cgs-prozessanalytik.de
ATEPS Nederland BV
ATEPS Nederland BV is a new and growing company in the field of energy storage and energy efficiency. The main objective of ATEPS is to develop and market new technologies that accelerate the transition to a sustainable energy system.
http://ateps.com
Hoods and housings for Han® connectors
For standard industrial applications (IP65)
- Many hood and housing options, sizes, designs, cable outlets, etc. - for the perfect fit to your application
- Proven hoods and housings made of powder-coated die-cast Aluminium, with convenient Han-Easy Lock® locking lever
- Lightweight hoods and housings made of high-performance plastic for indoor / outdoor applications
Ideal for...
- Mechanical and plant engineering
- Automation / Robotics
- Transportation
- Automobile manufacturing
- Measurement and control technology
Hoods and housings in the eShop:
Han A®
Narrow type
Han® B
Wide type
Han-Compact®
Compact type
Han-Eco®
Hoods and housings made of plastic
Han® HP Direct
For assembling the connector directly to the electrical cabinet
Compact, easy-to-handle plug-in connections (IP65)
- A modern, functional design
- Single-handed operation, made possible through inner seal and locking levers
- High-density transmission with multiple connectors
- Indoor / outdoor variants
Ideal for...
- Mechanical and plant engineering
- Robotics / Automation
- Device and electrical cabinet construction
Hoods and housings in the eShop:
Han-Yellock®
Han® PushPull
For demanding environmental requirements (IP65)
- Powder-coated die-cast zinc hoods and housings provide for excellent corrosion protection
- Locking levers made of high-quality stainless steel
- Special cable glands for hoods: with strain relief, kink protection and anti-twist protection
Ideal for...
- Applications with demanding environmental requirements
- Mechanical and plant engineering
- Rail vehicle construction
Hoods and housings in the eShop:
Han® M
For higher EMC requirements (IP65)
- Aluminium die-cast hoods and housings, with electrically conductive surfaces and inner seals
- EMC cable glands
- Convenient locking levers of the Han-Easy Lock® series
Ideal for...
- Sensitive interfaces that require shielding against electrical, magnetic or electromagnetic interference
Hoods and housings in the eShop:
Han® EMV
For harsh outdoor environments (IP68)
- Inner seal and corrosion-resistant aluminium die-cast alloy, persistent even under harsh environmental conditions
- Stainless steel screws for vibration- resistant locking levers
Ideal for...
- Applications in rail vehicles and stationary railway technology
- Use in wind turbines
- High pressure environments, protection tight seals
Hoods and housings in the eShop:
Han® HPR
Protection against highly corrosive atmospheres (IP65)
- Extremely resistant to chemicals and other aggressive environmental influences, since hood/housing, locking lever and cable gland are made of stainless steel
Ideal for...
- Food and pharmaceutical industries
- Washing and painting facilities in production lines
Hoods and housings in the eShop:
Han® INOX
Protection for regular cleanings (IP69K)
- Durable protection for electrical connections, even when they are exposed to daily treatment with high-pressure or steam cleaners
- Design and materials are suited for food industry applications
Ideal for...
- Food and beverage industry
Hoods and housings in the eShop:
Han® F+B
Resistance to high ambient temperatures (IP65)
- Especially heat-resistant connector hoods and housings: can withstand up to 200 °C due to high-strength materials and anti-stick coating
Ideal for...
- Injection molding machines, drying plants, heating elements, etc.
Hoods and housings in the eShop:
Han® High Temp
For high mating cycles (IP65)
- More than 10,000 mating cycles made possible by a durable locking reel and high-performance contacts
Ideal for...
- Mobile devices / equipment
- Testing and inspection units
- Tool changing systems
Hoods and housings in the eShop:
Han® HMC
For explosive hazardous areas (IP65)
- Meets the requirements of the intrinsic safety ignition protection category
- Housing alloy is well suited for methane-carbon dust environments
Ideal for...
- Intrinsically safe circuits in potentially explosive atmospheres, zones 1 and 2
- Mining industry
- Chemical industry
Hoods and housings in the eShop:
Han® Ex
For closed switching rooms and electrical cabinets (IP20)
- Efficient plug-in connectors for applications within closed electrical operating environments
- Plastic parts for mating contact inserts without finger safe protection (according to relevant standards)
Ideal for...
- Electrical cabinets
- Closed switching rooms
- Distribution boxes
Hoods and housings in the eShop:
Han-Snap®
Mateable potential equalization (IP65)
- Plastic hood / housing coloured yellow / green for pluggable grounding systems
- Unlocking protection mechanism: Locking elements prevent unintentional opening
Ideal for...
- Mobile energy storage systems
- Mechanical and plant engineering
- Mobile devices / equipment
Hoods and housings in the eShop:
Han® GND
Further Information
IP protection (contact protection, dust, water)
The connector’s housing, sealing and locking mechanism protect the connection from external influences such as mechanical shocks, foreign bodies, humidity, dust, water or other fluids such as cleansing and cooling agents, oils, etc.
The degree of protection the housing offers is explained in the IEC 60 529, DIN EN 60 529, standards that categorize enclosures according to foreign body and water protection.
Locking systems for hoods and housings
The locking mechanisms of hoods and housings do not only protect the connector from unintentional openings, they also increase the tightness. The most often used locking mechanism for industrial connectors are locking levers. However, there are several mechanisms available in different versions, each of which has its advantages and is suitable for special applications.
Contact carrier for Han® connectors
For typical industrial plug-in connections
- Standard inserts for hoods/housings of sizes A and B
- Power and signal contacts are used within a single insulation body
- Screw, crimp, cage-clamp or Han-Quick Lock® termination technique
- Han® ES Press rapid termination technology
Inserts in the eShop:
Han® D (7 - 128 Contacts, 10A / 50 - 250V)
Han® DD (24 - 216 Contacts, 10A / 250V)
Han A® (3 - 32 Contacts, 10 - 16A / 250 - 400V)
Han® E / ES / ESS (6 - 48 Contacts, 16A / 500V)
Han® EE (6 - 92 Contacts, 16A / 500V)
Crimp termination
Han® EEE (40 - 64 Contacts, 16A / 500V)
For Han® B hoods/housings
Han® HsB (6 - 12 Contacts, 35A / 690V)
For higher currents
For modular / hybrid plug-in connections
- Various modules for the transfer of power, signal, data and compressed air can be assembled into one hood/housing
- Power, data and/or signals can be transferred by a single insulation body
Inserts in the eShop:
Modular inserts:
Han-Modular® (1 - 36 Contacts per module, 1 - 200A / 30 - 5000V)
Han-Yellock® (5 - 48 Contacts, 20A / 500V)
Combined inserts:
Han-Com® (3 - 87 Contacts, 4 - 200A / 50 - 2000V)
Power + signals
Han-Brid® (2 - 6 Contacts, 10A / 50V)
Power + data
Han® 3 A Hybrid (3 - 4 Contacts +RJ45, 12 - 16A / 48V - 300V)
Power + RJ45
For very compact connections
- Saves space because of high contact density and/or compact housing design
Inserts in the eShop:
Han® Q (1 - 21 Contacts, 5 - 100A / 50 - 830V)
For Han-Compact® hoods/housings
Han-Yellock® (5 - 48 Contacts, 20A / 500V)
Modular inserts
Han-Brid® (2 - 6 Contacts, 10A / 50V)
Power + data
For high mating cycles
- High-performance contacts for more than 10,000 mating cycles
Inserts in the eShop:
Han® HMC (2 - 150 Contacts, 1 - 40A / 10 - 830V)
For higher currents / voltages
- 16 - 650 Ampere
- 830 - 4,000 Volt
Inserts in the eShop:
Han Hv E® / Han® Hv ES (3 - 16 Contacts, 16A / 830V)
Han® Q (8 - 21 Contacts, 16 - 40A / 830V)
Han-Modular® (1 - 8 Contacts, up to 200A / up to 5000V)
Han® HC Modular (1 - 10 Contacts, 250 - 650A / 2000 - 4000V)
For high temperatures
- Especially heat-resistant inserts for max. 200 °C
Inserts in the eShop:
Han® High Temp (6 - 24 Contacts, 16A / 500V)
For temperature measurement
- Iron-constantan contacts according to DIN IEC 584 type J, with crimp or screw termination
Inserts in the eShop:
Han® Thermocouple (10 - 24 Contacts, 16A / 250 - 400V)
For closed switching rooms and electrical cabinets
- Connector series, combining characteristics of standard inserts and terminal blocks
- Standard inserts in combination with Han-Snap® elements
- Panel feed throughs and device interfaces
Inserts in the eShop:
Terminal block connector:
Han D® AV (40 - 64 Contacts, 10A / 250V)
Han® E(S) AV (6 - 24 Contacts, 16A / 500V)
Standard inserts in combination with Han-Snap® elements
Panel feed through:
Han-Port® AV
for connecting external devices, such as laptops or PCs
For potential multiplication
- Multiplier for terminal block connector
- Socket support for Han-Yellock®
- Han® ES Press combined with plug-in jumpers, suitable also for star and delta connections
Inserts in the eShop:
Han D® AV Multiplier (20 terminals, 16A / 690V)
Han-Yellock® (5 - 48 Contacts, 20A / 500V)
Han® ES Press (6 - 48 Contacts, 16A / 500V)
For mateable potential equalization
- Contact carrier for pluggable grounding systems
- For use with crimp or axial screw contacts, stranded wire from 10 to 35 mm²
Inserts in the eShop:
Han® GND
Contacts for Han® connectors
Electrical contacts
- Male and female contacts for Han® inserts
- Special components, male and female, for high mating cycles or high temperatures
- Applicable in Han® MegaBit and GigaBit modules
Contacts in the eShop:
Electrical contacts
Pneumatic contacts
- Made of plastic or metal, for Han-Modular® Pneumatic module
- Allows for the transfer of data, signal and power side-by-side with compressed air transmission in one modular connector
Contacts in the eShop:
Pneumatic contacts
Contacts for the PCB
- Solder-free power contacts up to 60A, with Han-Fast® Lock
- Using adapters, Han® connectors can be used to establish direct contact to the PCB
Contacts in the eShop:
Han-Fast® Lock
PCB adapter
Optical contacts
- For POF, multi-mode, single mode and HCS
Contacts in the eShop:
Optical contacts
Further information
Connection technology
The most common termination techniques can be assembled into the Han® connectors. Special inserts and contacts are available to match the particular techniques of wire termination.
The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.
How-to-Videos
In order to facilitate the installation or assembly of large parts of our connectivity solutions, HARTING publishes appropriate instruction manuals. The documents explain to users how they must proceed during installation, replacement or maintenance of HARTING products1,2. For our most frequently installed solutions, we have also created video instructions.
Accessories and tools for Han® connectors
Accessories and spare parts
HARTING offers a wide range of accessories and spare parts:
- Adapter plates
- Cable glands
- Codings
- Docking frames
- Shielding frames, grip frames
- Locking levers
- Seals
Accessories and spare parts in the eShop:
Overview Accessories
Tools
In support of our connectors and system components, HARTING offers a selection of special tools and machines that make fast terminations and easy assemblies possible.
Tools and machines in the eShop:
Crimping tools
Crimping machines
Assembly tools
Removal tools
Stripping tools
Further information
Connection technology
The most common termination techniques can be assembled into the Han® connectors. Special inserts and contacts are available to match the particular techniques of wire termination.
The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.
How-to-Videos
In order to facilitate the installation or assembly of large parts of our connectivity solutions, HARTING publishes appropriate instruction manuals. The documents explain to users how they must proceed during installation, replacement or maintenance of HARTING products1,2. For our most frequently installed solutions, we have also created video instructions.
Hinweise:
1.) Beachten Sie, dass es dem Anwender obliegt zu beurteilen, ob in speziellen von HARTING nicht vorhersehbaren Anwendungen die gezeigten Komponenten auch noch anderen als den angegebenen Vorschriften entsprechen.
2.) HARTING behält sich vor, jederzeit und ohne Angaben von Gründen Änderungen vorzunehmen.