SEK-18 SV MA STD STR29 RKZ 20P PLS4
Article No.: 09 18 520 5914

Image is for illustration purposes only. Please refer to product description.



SEK-18 SV MA STD STR29 RKZ 20P PLS4
Article No.: 09 18 520 5914
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | SEK Standard |
Element | Male connector |
Description of the contact | Straight |
Termination method | Wave soldering termination |
---|---|
Connection type | PCB to cable |
Number of contacts | 20 |
Termination length | 2.9 mm |
Locking type | With short levers |
Previous
Next