Products & Solutions
RFID antenna overview
HARTING's antenna portfolio covers all transmission ranges and applications, including antennas for special requirements such as high temperature environments. Learn more about our antennas
Ha-VIS RF-ANT-WR24
The antennas in this series meet the highest application requirements in the intended areas of high temperatures, harsh industrial environments and even rail applications. All antennas have a robust design and have an aperture angle of up to 70°. When HARTING UHF RFID readers are combined with passive UHF transponders, reading ranges of between 1 and 12 meters are achievable.
Ha-VIS RF-ANT-MR20
The RF-ANT-MR20 mid-range antenna is suitable for industrial use in near-field and far-field applications. Reading ranges of up to 2 m are achieved with an aperture angle of 100° and an antenna gain of 2.5 dBic. The antenna is tested according to protection class IP67 and can therefore be installed in demanding environments or outdoors.
Ha-VIS RF-ANT-LR10 and Ha-VIS RF-ANT-µLR10
RF-ANT-LR10 low-range antennas have been optimized for the shortest possible reading distances and are therefore ideally suited to selective operations where the unwanted reading of additional transponders should or must be prevented. Protection class IP67 ensures that the antennas can also be used in industrial environments.
Ha-VIS LOCFIELD®
The antenna that adapts to your requirements. Unlike conventional patch antennas, here the coaxial cable itself becomes the antenna. This makes it easy to create ideal reading zones for individual needs. The reading range can vary between a few centimetres and 2 meters, depending on the RFID reader and its power output.
The LOCFIELD® antenna is suitable for applications in the following areas: tool detection in machines, door openings or pass-throughs, wireless sensor networks, Smart shelf, Smart work bench