Han® B Rear-Fit / Han-Eco® B

Efficient pre-assembly of cable harnesses saves time and money

The new rear mounting function provides valuable time advantages and can lead to a significant cost reduction.

Until only recently, the application of connectors in switch cabinets required substantial effort that could not be avoided. Pre-assembled cable harnesses and connector parts must be inserted from the inside of the switch cabinet into a bulkhead mounted housing attached to the inner wall of the cabinet. This can be a rather complex challenge.

But no more: The new connectors of the Han® B and the Han-Eco® B series provide valuable time advantages for equipment using the Han® B industry standard. For installation, both ends of the cable harnesses can be rear-mounted from the inside of the switch cabinet into the bulkhead-mounted housing.

Rear mounting - from inside of the cabinet - with Han® B (start animation via clicking)

Automated control cabinet wiring

The rear mounting option considerably simplifies the assembly of cabinets and therefore saves time and money. The switch cabinet units and the cable harnesses can be pre-assembled separately. This allows for the work to be divided up in a more optimal way; processes can even be automated or outsourced, if necessary in order to facilitate even more efficiency and therefore increase productivity.

HARTING talk @ HM19 - Automated Control Cabinet Wiring
Rear mounting options for Han® hoods and housings

Combinations with Han-Modular®

In addition to monoblocs for Han®B, the Han-Modular® range can also be used in a plug-compatible fashion in the new Han-Eco®. The hinged frame allows the modules to be integrated into the plastic hood or housing. As a result, this considerably increases the application possibilities for plastic housings in manufacturing.

Experience the new rear mounting options

Additional time savings with Han® ES Press rapid termination

缩短工业连接器的安装时间 (后置安装+快接端子)

Metal and plastic versions are intermateable

Further advantages result from the plug-compatibility of the Han-Eco® B with standard metal Han® B housings. Thus, combining plastic and metal hoods and housings does not imply any time-loss when it comes to system conversion. Parallel use is also possible, since both variants can be integrated homogenously into your production equipment. This makes it easier to respond with a flexible solution to customer demands. You can also continue to use existing testing facilities, since they fit both material versions; there is no need for changes or additional effort.

What our customers say:

Thanks to its easy assembly handling, the lightweight Han-Eco® product family saves us installation time. Furthermore, it simplifies the connectivity of our systems. We can design individual and compact solutions by choosing from a wide range of data, signal and power modules. Thanks to the Han-Eco® connectors, locomotives are more reliable and have lower maintenance and service costs.

Learn more!

Martin Štajgr
Head of Development, ČMŽO-Elektronika

We are using HARTING components a long time and in many of our products. In particular, we rely on them because of their high service and product quality, reliability and HARTING stand out due to shortened response times when it comes to technical support.

Cosimo Pierri
Technical Database Line Manager, SITAEL S.p.A.

Our company is engaged in control panel, distribution board, switchboard and many other control panel related products. With respect to the benefits of selecting HARTING, firstly, its interface can be simply connected. When we feel confused by various parts, HARTING can make a proposal promptly according to our demand. The salesperson gives us various advice and acts quickly, all of which are benefits in my opinion.

Seiji Kuboshima
Quality Assurance Manager, Kubotek Co. Ltd.

Product sample request

Would you like to benefit from time and cost savings by up to 30% enabled by the new rear mounting options? Request your free sample to get a first impression.