2. Device connectivity

Device connectivity

Smaller, faster and robust at the same time: our modular device connectivity technology can meet the toughest demands and is absolutely reliable.


Device connectivity
PCB connectors
PCB connectors
7051
Panel feed throughs
Panel feed throughs
461
Cable connectors and cable assemblies
Cable connectors and cable assemblies
7923
Device Connectivity

With HARTING you will always find the right solution for all necessary plug connections. Whether for the transmission of data, signals or power into or out of a device or for the connection of printed circuit boards within devices and taking into account the planned operating environment and its conditions: our portfolio offers a wide range of connectors and solutions in the best available quality.

HARTING Industrial Ethernet Week 2024 - Team

Learn from our experts

Get updated and learn: watch all recordings of our annual digital conference HARTING Industrial Ethernet Week from February 2024.


More

Resources


Catalogue: Device Connectivity
Catalogue: Device Connectivity
.pdf - 38.4 MB
Selection guide: All for PCB
Selection guide: All for PCB
6.5 MB
Selection guide: Industrial Ethernet
Selection guide: Industrial Ethernet
9.9 MB

PCB Connectors


PCB connectors are divided into two applications. The first is the connection of printed circuit boards to each other inside the device. The second case is the connection from the PCB to the outside of the device. Each device relies on inputs and outputs. Here, the connector leads directly from the PCB through the housing wall and provides the IP20-IP67 protected connection to the device connection. In addition to classic PCB connectors, HARTING also offers a versatile range of PCB sockets for every application. All HARTING connectors for PCBs can be assembled with common connection technologies.

PCB Connectors
pcb_Leiterplattensteckverbinder.jpg

Cable Connectors & Cable Assemblies


Header_Industrial-Ethernet-Switches_mc20.jpg

Cable connectors are used to transmit the industrial lifelines of data, signals and power. They provide the detachable connection between devices and thus ensure a contemporary and flexible structure of networks and industrial productions. Special attention is paid to the selection of the right connection, suitable for the application. Depending on the application, connectors and their matching counterpart, the socket in the device, must meet special requirements. They must be robust, shielded against electromagnetic influences, sealed against water and dust, and should be as easy and safe to connect and operate as possible. Depending on the requirements, cable connectors and raw cables must be assembled on site. If the connection lengths are clear, ready-to-use cable assemblies make sense. In addition to standardised solutions, we also offer customised variants that are precisely tailored to meet your individual requirements. The ready-to-use plug & play solutions avoid wiring errors and reduces downtime.

Cable connector and cable assemblies

Panel Feed-throughs (PFT)


A Panel Feed-through (PFT) is an interface from inside to outside through a housing wall. To the outside, a standardized connection point is usually provided, often in protection class IP65/67 or even just IP20. On the inside, either the same interface is designed as IP20 or open cable ends are available. On the inside, in comparison to the PCB bay, direct mounting on a PCB is not possible. The WDF is ready for operation when it is screwed into the corresponding wall cutout.

Panel feed throughs
Panel Feed-through (PFT)

Configurators


har-modular configurator

har-modular®

Quickly and easily create your own har-modular® PCB connector.
Start configurator
M17, M23 & ICC configurator

M17, M23 & ICC

Quickly and easily create a customised circular connector for your application.
Start configurator
Configurator M12 System cable

M12 system cables

Your custom-fit solution for M12 unshielded overmolded system cables.
Start configurator

Engineering data & services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service

Knowledge


PCB termination

PCB termination technology

Contact type, number of contacts, and others: what is the right criteria to select the proper termination technology?
Learn more
Header_IP-protection_0.webp

IP protection

The connector’s housing, sealing and locking mechanism protect the connection from external influences.
Learn more
Locking types

Locking types

The correct type of locking prevents accidental disconnection and is based on the factors of the application.
Learn more

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590