Product category:
Food and beverage connectors
OverviewProductsKnowledge
  1. Home
  2. Industrial connectors / Han®
  3. Connectors & cable assemblies for specific applications
  4. Food and beverage connectors

Food and beverage connectors

Connectors and cable assemblies especially developed for the food and beverage industry are the perfect fit for environments with strict hygienic requirements and where quick cleaning cycles and fast facility installations are needed.


See all products
Hero: Food and beverage connectors

The requirements for production plants in the food and beverage industry are high. It is crucial to avoid contaminations caused by residues of foodstuff on components, such as motors and connectors. This is achieved by regular high-pressure cleaning cycles and caustic cleaning chemicals. In order to make a plant resistant against these kind of cleanings, its components have to meet certain conditions.

On the other hand side food and beverage production lines need to be flexible. Tools needs to be changed frequently to set up the line from one product to the next. In the case of a downtime defective components needs to be replaced quickly.

HARTING is offering food and beverage connectors which are reliable against water jets and aggressive cleaning agents. Customers can choose between connectors and cable assemblies based on:

  • High-performance plastic connectors, such as Han® F+B connector series

  • Connectors made from stainless steel, such as the Han® INOX connector series

Related shortcuts


Industries & Solutions
Best Practices
Web-Seminars
News & Events

The perfect fit for an environment with high standards


The pre-assembled Han® F+B system cabling, which arrives at the customer as an already fully tested assembly, can be connected simply as a plug & play solution. This simplifies, saves time and prevents errors during installation. This reduces costs and minimises downtimes.

F+B hybrid system cabling routes all three industrial lifelines (data, signal and power) in one cable and therefore ensures as a single-cable system that interfaces are reduced to a minimum. The control range enables up to 10 A and 250 V. In the high-power range, a current carrying capacity of up to 20 A and a voltage of up to 400 V is possible. In addition, the fieldbus integration (CAT5e) enables transfer rates of up to 100 Mbit/s. This cabling solution achieves protection class IP69 when plugged in.

In addition to the Han® F+B hybrid version for data, signals and power, HARTING also offers this cabling solution with 17D contact carriers for power and signal transmission. This variant is combines the Han® F+B enclosure with the well-known Han® D contacts, which allow a current carrying capacity of up to 10 A at 400 V.

Another feature of the Han® F+B cable is its Ecolab® approval, which testifies to its resistance against highly aggressive cleaning agents. Han® F+B system cabling ensures outstanding safety – all assemblies are 100% checked in order to guarantee high quality standards.

Industries & Solutions


Header_Han F+B.tif

Hygienic design enables hygiene and safety

Hygiene and safety are particularly important in food processing. Machines and equipment must be designed so that they are easy to clean; dirt pockets must be avoided.
Download free white paper
Scene_A_ Food Processing.psd

Modularisation leads to reduced downtimes

Every minute counts when a machine is down. Operators and service teams are often under enormous time pressure when an outage occurs. During such situations, the supply connections to the facility must be easy to handle.
Download free white paper

Best Practices


Factory hall and workforce of Packaging Automation Ltd. (PA)

Secure IP6K9K connections for high-speed tray sealers

The modular food and beverage connector enables a flexible system that can be adapted to individual applications and facilitates the design of modular machines.
Read more

Web-Seminars


Web-Seminar_Series-Modular-Connectors_Introduction_title.jpg

Modular Industrial Connectors

In this series HARTING will introduce the benefits of modular industrial connectors and show new solutions leading to the next level of modular industrial connectors such as our new Han-Modular ® Domino Modules.
Watch web-seminar now

News & Events


Hero_IP67-Connectors-and-Ethernet-Switches_1.jpg

New connectivity solutions for harsh environments (IP65/67)

Visitors at the 2023 SPS trade show can experience how HARTING connectivity can be used easily and safely even in harsh environments. In addition to the expansion of HARTING's range of stainless steel housings in the Han-INOX® series, the Technology Group will be presenting the new IP65/67 variant of the Han® docking frame for safe connections without visual contact. The IP67 portfolio is rounded off by the new IP67 SPE Ethernet Switch for secure data transmission in harsh environments.
Learn more

Engineering data & services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590