Semiconductor Tool Connectivity
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
  2. Industrial Automation

Automation Connectivity Devices

No more compromises. Enable your industrial automation machinery to be smaller and more durable, without sacrificing functionality.


Automation - Hero Image

Maximize your automation devices


The goal of automation is to maximize manufacturing efficiency —  by transferring tasks from humans to machines. As the push for smarter, faster machinery increases, so does the need for more efficient cables and connectors to equip them.

Worry-free connectivity

Rugged connectors and cables stand up to the demands of non-stop use and harsh environments.

Collaborative engineering support

Simple design and helpful digital tools empower teams to speed build time and boost up-time.

Design and application flexibility

Get more utility in less space with smaller, more multi-function components.

Automation connectivity applications


Technical requirements

  • Maximum resistance to dust, liquids and lubricants

  • Resistant to all kinds of mechanical stresses

  • Service friendliness on the basis of modular systems

  • Easy design and integration of interfaces

  • Fast interchangeability of connected units

Solutions

✓ Scalable design of housings according to the respective requirements - from thermoplastics to stainless steel
✓ Components and devices in IP 65/67 with a wide variety of locking mechanisms
✓ Connectors are ideal for the design and handling of modular systems
✓ Mechanical coding for fast and error-free plugging
✓ Connector housings and contact inserts for all major industry standards

Technical requirements

  • Protection against other mechanical and electromagnetic influences

  • Easy installation of components and devices for data, signals and power

  • Quick assembly and disassembly of control elements in the smallest of spaces

  • High packing density and modularity

  • Ensuring the safe design of the electrical equipment of machines

Solutions

✓ Secure and continuous shield connection (EMC) in IP 65/67
✓ Safe and tool-free disconnection and connection of units
✓ Connectors make a higher packing density possible in the electrical cabinets
✓ Wide range of components and devices for the most diverse installation situations
✓ Fast and error-free plugging via individual coding
✓ Ethernet switches and components according to the strictest industrial standards

Technical requirements

  • Highest packing density and most diverse interfaces in the smallest space

  • Fast connection of programming and service units

  • Robust against harsh environmental conditions and high dynamic loads

  • Immunity to electromagnetic interference (EMC)

  • Constantly growing demands on design and easy handling

Solutions

✓ Space- and weight-optimized design (miniaturization)
✓ Service interfaces for all common data interfaces even in high degrees of protection
✓ Long-lasting connections thanks to proven technical reserves
✓ Secure and continuous shield connection (EMC)
✓ Wide range of components and devices for the most diverse installation situations and design requirements

Technical requirements

  • Compact design of components for the transmission of data, signals and power

  • Immunity to electromagnetic interference (EMC)

  • Robust against harsh environmental conditions and high dynamic loads

  • Fast interchangeability of connected units

  • High system availability and the shortest set-up times

Solutions

✓ Space- and weight-optimized design (miniaturization)
✓ Secure and continuous shield connection (EMC)
✓ Long-lasting connections thanks to proven technical reserves
✓ Safe and reliable separation during assembly and disassembly of units
✓ Fast and simple assembly

Technical requirements

  • Fast assembly and interchangeability of connected units

  • Robust against harsh environmental conditions

  • Flexible and cost-effective expandability through standardization

  • Possibility of design as interlinked production line

  • Cost-effective and fail-safe installation of T-taps

Solutions

✓ System cables and connectors that are optimized for decentralized drive configurations
✓ Components and devices in IP 65/67 in different construction types
✓ Wide range of components for all power, data and signal interfaces
✓ Quick and short-circuit-proof assembly of the T-tap, thanks to IDC or using a connector
✓ T-taps and cables scalable according to requirements

Diagram of where HARTING cables and connectors can be used in industrial automation applications

Connectivity solutions for industrial automation


DATA

Transfer robust amounts of data and increasingly faster speeds, without taking extra space. 

Today's automation equipment is being asked to communicate more — machine to human, machine to machine — within less physical area. Unlike legacy connectors, HARTING data transfer connectivity components help make it possible to meet the challenges of today and the requirements of tomorrow. 

Next-Gen ix Industrial®: 

✓ Built with size in mind  

✓ Supports Cat. 6A performance for speeds up to 1/10 Gbit/s 

✓ Power over Ethernet (PoE) capabilities for more functionality in less space 

✓ 70% smaller and 4x faster than the RJ45 connector 

ix Industrial®

HAN rectangular ethernet connector
Connectivity solutions in an industrial automation environment

POWER & SIGNAL

Plug-and-go connectors power more productivity, less downtime. 

Transfer power and signal within all areas of your machinery with HARTING’s rugged connectivity solutions. Their speed-to-build design and reliability means lower cost of ownership over the long lifespan of the components. 

HARTING Hybrid Connectors: 

✓ Industrial-strength metal housing stands up to vibration, shock, and constant use 

✓ Allows for multiple connection types and sizes within a single connection

✓ Quick-connect design speeds installation and maintenance timelines vs. hardwiring 

Discover HARTING M23

Hardwiring vs. Connectors

Connector-based wiring over hardwiring has benefits at every stage of industrial machinery.

Installation Cost & Time
When hardwired control cabinets need to be disassembled, shipped, and reassembled, more costly specialist contractors need to be hired. Lengthy testing to ensure the wiring has been connected correctly takes extra time, as well.

Plug-and-play connectors can be easily linked to each other and machinery, resulting in a simple, flexible, and versatile installation experiences.

Maintenance
Fixing a hardwired machine requires a specialist maintenance engineer or contractor painstakingly troubleshooting to find failure points among thousands of connections. Not to mention the time it takes to remove, replace, or rewire the issue.

Plug-and-play connectors can be disconnected and replaced easily and cost-effectively within seconds.

Flexibility
For decades, hardwiring was an acceptable practice when manufacturing floors did not change their footprint. Build it and forget it? Those days have passed.

Plug-and-play connectors allow production processes to be adapted quickly and simply, and can often be performed by machine operators themselves. With modular connectors, power, control, and data transmission be side-by-side in one connector, saving space and making it easier for specialists to design applications.

Featured automation components


hero_han-1a-series.tif

Han® 1A

The Han® 1A offers a compact, robust, and universally deployable rectangular connector system for transmission in all lifelines.
Discover
HAN rectangular ethernet connector

ix Industrial®

Miniaturized connector for 4-8 wire Ethernet and Power over Ethernet (PoE) capabilities up to 70% smaller than RJ45.
Learn more
Device Connectivity Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet.psd

T1 Industrial

Standard mating face for Ethernet transmission over single pair of twisted wires.
Discover
har-flex Sigmatek

har-flex®

Smaller, more powerful and more robust.
Discover
M12.webp

M12

The most widely used metric size.
Learn more
PushPull

HARTING PushPull

Easy to use plug connectors.
Learn more
Configurators Hero

HARTING Product Configurators

Design your next connector, then download documentation in various formats — 3D files for CAD, Bill of Materials (BOM) — for easy collaboration and hassle-free ordering.


Start designing

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590