2. Series

Series

Discover the HARTING product range by series and quickly search for series.


Series 41

Sort by A-Z
Device Connectivity Cable Connectors Cable Assemblies Hybrid Connectors Power and Signal.psd

D-Sub

For many years, the D-Sub (also referred to by its full name, the D-subminiature connector) has provided a proven solution for bus signals in industrial applications. It is available in more pole counts, variants, housings, contacts and versions than practically any other industrial connector. Its long history and continuous evolution have made the D-Sub series such as High Density, Mixed and Filter, just to name a few examples, the all-purpose interface for demanding industrial applications.
Han-Eco® – High-performance plastic connectors

Han-Eco®

Lightweight, efficient and multifunctional connectors in a surprisingly robust design
Device Connectivity PCB Terminal Blocks.psd

har-flexicon®

With the cable to the circuit board: product developers have maximum design freedom at their disposal. With a pitch of 1.27 mm, the smallest PCB connector in the har-flexicon® product family is extremely miniaturized, making it unique on the market in the area of field-installable single-wire connection. To increase the contact density, HARTING has transferred the functionality of printed circuit board terminals and connectors in the standard contact pitches such as 3.5/3.81 mm and 5.0/5.08 mm to the smaller contact pitches of 1.27 mm and 2.54 mm while maintaining the same industrial grade quality.
HAN rectangular ethernet connector

HARTING ix Industrial®

Small size, outstanding robustness: The HARTING ix Industrial® is our answer to the future challenges posed by Industry 4.0 and IoT.
PushPull

HARTING PushPull

With the PushPull plug connectors, HARTING provides easy-to-use housings which can be used for very different applications for the transmission of data, signals and power. Besides the classic RJ45, this modular concept also includes connector faces for signals, power transmission and the connection of optical interfaces.
RJ45 Connector

RJ45 Connector - HARTING RJ Industrial®

The RJ45 plug for demanding tasks: HARTING RJ Industrial® is a complete, perfectly matched Ethernet cabling system for building automation and industry.
Han48_HPR_PYD_1_to_2_DSC1713_zugeschnitten.tif

Han® HPR PYD

Plugs for Y-distribution, especially from incoming 3-phase power to 2 consumers
Metric Circular Connectors Cable Assembly Size 15.psd

Size 15

HARTING's Size 15 series circular connectors offer a robust and reliable connection. The connectors have been developed for demanding industrial applications and are characterised by their suitability for harsh environments. Thanks to their compact design, they enable efficient use of space while delivering high power transmission. Discover our range of Size 15 connectors and find the perfect solution for your specific requirements.
M17

M17

In order to make material usage and space requirements in connection technology suitable for the application again, HARTING is presenting circular connectors in size M17. With a power transmission of up to 7.5kW and the increased efficiency of modern drives, the use of an M17 interface offers clear savings potential. With different coding combinations of signal, power and PE, almost all applications for modern drives can be covered.
PCB termination

DIN 41612

The DIN 41612 connectors has proven itself millions of times as a tested classic for connecting circuit boards and backbones. HARTING customers praise its robustness and the continual advancements and optimisations. Our DIN 41612 pin connectors and their variants are constantly being improved and advanced to meet the requirements of our customers. The three main product families of the DIN 41612 series are the power connectors, signal connectors, and the corresponding products in the har-bus®64 series.
PCB termination

Mini PushPull

Mini PushPull
09_12_008_4755_RGB01.tif

Han-Power®

Easy realisation of power networks via pre-assembled cables & power distributors
Metric Circular Connectors Cable Assembly M8.psd

M8

At the field level, M8 circular connectors are typically used for I/O boxes and other space-saving devices. Their compact size makes them the ideal connector when transmitting signals and data in demanding IP65/67 environments.
Han ORV3_Computer_Rack_Steckverbinder_quer.jpg

Han® ORV3 power

Space-saving, easy-to-install: connector reducing CO2 footprint of data centers
Han® S

Han® S

Flexible connectors for assembling energy storage systems
Device Connectivity Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet.psd

HARTING T1 Industrial

Single Pair Ethernet (SPE) ensures for the first time the cost-effective use of Ethernet in every aspect of industrial automation. Single pair Ethernet uses one pair of wires to transmit data at speeds up to 1GBit/s. This makes SPE ideal for industrial applications in the age of Industry 4.0 and IIoT. HARTING T1 Industrial is the SPE mating face for industrial applications according to IEC 63171-6.
hero_han-ex-series.jpg

Han® Ex

Mateable power & data transmission for the explosion-hazardous area

DIN 41

hero_han-snap-series.jpg

Han-Snap®

Compact design saves space
SPLP M23

M23

M23 circular connectors are used in industrial applications when high power must be transmitted or many signal contacts must be bundled. They are typically used for drives.
hero_han-protect-series.jpeg

Han® Protect

Fused M12 A-coded industrial connectors simplifying troubleshooting
HighTemp_DSC1759_zugeschnitten.tif

Han® High Temp

Industrial connectors for a continuous use in temperatures up to 200 °C
Hero: Han-Modular® – The market standard for modular connectors

Han-Modular®

The market standard for modular industrial connectors, customised to your needs
Han 24_HMC_Han D_Kontakte_DSC2912_cropped.tif

Han® HMC

Special connectors for a High number of Mating Cycles in industrial application
24 (of 41)

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590