Product category:
Power and signal
Han® F+B
Filter
Products 19
Relevance

Cable assemblies
Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m
Article No.: 33 50 430 0339 010

Cable assemblies
Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
Article No.: 33 50 440 0339 010

Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 5,0m
Article No.: 33 50 410 0306 050

Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m
Article No.: 33 50 410 0306 075

Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m
Article No.: 33 50 410 0306 100

Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 5,0m
Article No.: 33 50 420 0306 050

Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 7,5m
Article No.: 33 50 420 0306 075

Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 10,0m
Article No.: 33 50 420 0306 100

Cable assemblies
F+B Hybridcbl, f/m st/st 7,5m
Article No.: 33 50 303 7140 075

Cable assemblies
F+B Hybridcbl, f/m st/st 10.0m
Article No.: 33 50 303 7140 100

Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.3m
Article No.: 33 50 319 9141 003

Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.5m
Article No.: 33 50 319 9141 005

Cable assemblies
F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
Article No.: 33 50 389 8141 010

Cable assemblies
F+B Hybrid PFT f/RJ45+fl ang/- 1.0m
Article No.: 33 50 399 8141 010

Cable assemblies
F+B Hybridcbl. f/- st/- 5.0m
Article No.: 33 50 300 0140 050

Cable assemblies
F+B Hybridcbl. f/- st/- 7.5m
Article No.: 33 50 300 0140 075

Cable assemblies
F+B Hybridcbl. f/- st/- 10.0m
Article No.: 33 50 300 0140 100

Cable assemblies
F+B Hybridcbl, f/m st/st 2.5m
Article No.: 33 50 303 7140 025

Cable assemblies
F+B Hybridcbl, f/m st/st 5.0m
Article No.: 33 50 303 7140 050
19 (of 19)