Han EMC/B 6 Base Panel
Article No.: 09 62 806 0301

Image is for illustration purposes only. Please refer to product description.


Han EMC/B 6 Base Panel
Article No.: 09 62 806 0301
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® EMC/B |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Internal seal |
Type | Low construction |
Size | 6 B |
---|---|
Locking type | Single locking lever |
Han-Easy Lock® | Yes |
Field of application | Hoods/Housings for higher EMC requirements |
Previous
Next