Han B Hood Side Entry LC 4 Pegs M25
Article No.: 19 30 024 1521

Image is for illustration purposes only. Please refer to product description.


Han B Hood Side Entry LC 4 Pegs M25
Article No.: 19 30 024 1521
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® B |
Type of hood/housing | Hood |
Type | Low construction |
Size | 24 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Double locking lever |
Field of application | Standard hoods/housings for industrial connectors |
Previous
Next