Han-INOX® 24B-HTE-M32 f.DL
Article No.: 19 44 024 0427

Image is for illustration purposes only. Please refer to product description.


Han-INOX® 24B-HTE-M32 f.DL
Article No.: 19 44 024 0427
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han-INOX® |
Type of hood/housing | Hood |
Size | 24 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Double locking lever |
Field of application | Hoods/housings for harsh environments |
Previous
Next