Country flagChina Mainland

News Room Press & media contacts Technology magazin tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machinery
Machinery
E-Mobility
Electromobility
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Agriculture
Agriculture agricultural technology harvester
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
Customised Solutions
HARTING customised solution
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
D-Sub PushPull
D-Sub PushPull connect

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures

HARTING in China


HARTING in China
HARTING China.jpg
HARTING China Awards
HARTING China Awards
Web seminars held in China
Web-seminars held in China
Exhibitions held in Southeast Asia
Exhibitions held in China
HARTING China's social media
HARTING China's social media
China's Solution Highlights
China's Solution Highlights

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
HARTING Statement Human Rights Due Diligence - Declarations

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
Technical support
Customer Support - Front of HARTING plant 1 HQT
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Business Consulting
2024-06_business_navigator_GettyImages-1274389570.jpg

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Quality Management
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


HARTING in China
HARTING China.jpg
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. PCB connectors
  4. Board to cable connectors
  5. Products
  6. Power and signal connectors
  7. 09 66 415 7502

DSUB SV FE SSDP STR29 37P PL3 NUT4-40 HT

Article No.: 09 66 415 7502


undefined

Image is for illustration purposes only. Please refer to product description.

Connector

DSUB SV FE SSDP STR29 37P PL3 NUT4-40 HT

Article No.: 09 66 415 7502

to see prices and availability.

0
Product inquiry
to see prices and availability.

0
Product inquiry

Properties overview

Connector Reflow soldering termination (THR) Rated current: ‌6.5 A Female Size: D-Sub 4 Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated Grey Contacts: 37 Copper alloy Noble metal over Ni

This product is not orderable anymore.

Please contact your local distribution partner.

Product details


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Description of the contact Stamped
Straight
Termination method Reflow soldering termination (THR)
Gender Female
Size D-Sub 4
Connection type Motherboard to daughtercard
Mezzanine
Number of contacts 37
Termination length 2.9 mm
Locking type Fixing flange with thread 4-40 UNC
Distance between rows 2.84 mm
Contact spacing (termination side) 2.76 mm
Rated current ‌ 6.5 A
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1010 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ≤0.6 Nm Female screw lock
Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
Insertion force ≤ 123 N
Withdrawal force ≥ 11 N
≤ 82 N
Performance level 3
Mating cycles ≥ 50
Test voltage Ur.m.s. 1 kV
Isolation group II (400 ≤ CTI < 600)
PCB thickness ≥1.6 mm
Installation height ‌ 6.2 mm
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PCT)
Shell: steel, nickel plated
Colour (insert) Grey
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications DIN 41652
Packaging size 1
Net weight 18.4 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140085039
eCl@ss 27440214 D-Sub coupler
ETIM EC001136
UNSPSC 24.0 39121469
Previous
Next

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590