Han 10B-HCC-HC-DL-M32-black
Article No.: 19 30 710 0737

Image is for illustration purposes only. Please refer to product description.


Han 10B-HCC-HC-DL-M32-black
Article No.: 19 30 710 0737
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® B |
Type of hood/housing | Cable to cable housing |
Description of hood/housing | Black |
Type | High construction |
Size | 10 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Double locking lever |
Han-Easy Lock® | Yes |
Field of application | Standard hoods/housings for industrial connectors |
Previous
Next