Han 24HPR-HTE8-SCL-M20
Article No.: 19 40 024 0458

Image is for illustration purposes only. Please refer to product description.


Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® HPR |
Type of hood/housing | Hood |
Size | 24 B |
---|---|
Version | Top entry |
Number of cable entries | 8 |
Cable entry | 8x M20 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next