Han EMC/B 10B HSM2 HC DL M25
Article No.: 19 62 810 2271

Image is for illustration purposes only. Please refer to product description.


Han EMC/B 10B HSM2 HC DL M25
Article No.: 19 62 810 2271
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® EMC/B |
Type of hood/housing | Surface mounted housing |
Type | High construction |
Size | 10 B |
---|---|
Version | Side entry |
Number of cable entries | 2 |
Cable entry | 2x M25 |
Locking type | Double locking lever |
Han-Easy Lock® | Yes |
Field of application | Hoods/Housings for higher EMC requirements |
Previous
Next