Han L32 HPR-Compact-HTE2-HC-for CL-M40
Article No.: 19 40 532 0484

Image is for illustration purposes only. Please refer to product description.


Han L32 HPR-Compact-HTE2-HC-for CL-M40
Article No.: 19 40 532 0484
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® HPR Compact |
Type of hood/housing | Hood |
Type | High construction |
Size | L32 B |
---|---|
Version | Top entry |
Number of cable entries | 2 |
Cable entry | 2x M40 |
Locking type | Central locking lever |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next