M12 Cable Assembly A-cod st/- f/- 3,0m
Article No.: 21 34 850 0882 030

Image is for illustration purposes only. Please refer to product description.


M12 Cable Assembly A-cod st/- f/- 3,0m
Article No.: 21 34 850 0882 030
to see prices and availability.
Properties overview
Product details
Type of cable | 8x0,25mm² PVC grey Show details |
---|---|
Connector 1 | M12 A8 straight female unshld Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 A-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 3 m |
---|---|
Number of cores | 8 |
Core structure | 8x 0.25 mm² |
Coding | A-coding |
Previous
Next