M8 Assy shielded 4-poles st/st m/m 15,0m
Article No.: 21 34 737 3467 150

Image is for illustration purposes only. Please refer to product description.
M8 Assy shielded 4-poles st/st m/m 15,0m
Article No.: 21 34 737 3467 150
to see prices and availability.
Properties overview
This product is not orderable anymore.
Please contact your local distribution partner.
Product details
Type of cable | (4x0,25mm²) PUR Liff9YFC11Y Show details |
---|---|
Connector 1 | M8 A 4pole male straight shld overmolded Show details |
Connector 2 | M8 A 4pole male straight shld overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M8 A-coding |
Male Straight | |
Connector 2 | M8 A-coding |
Male Straight | |
Type of cable | Copper cable (round) |
Cable length | 15 m |
---|---|
Number of cores | 4 |
Core structure | 4x 0.25 mm² |
Shielding | Shielded |
Coding | A-coding |
Previous
Next