3. PCB connectors
  4. Terminal blocks
  5. Products
  6. Wire connection
  7. 14 02 021 4402 000
  8. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
har-flexicon-350-TTSH-2-BK
PCB terminal block har-flexicon-350-TTSH-2-BK 14 02 021 4402 000
Unavailable
har-flexicon-350-TTSH-3-BK
PCB terminal block har-flexicon-350-TTSH-3-BK 14 02 031 4402 000
Alternative
Version
Connection type
PCB to cable
PCB to cable
Number of contacts
2
3
Field of application
for THR reflow soldering
for THR reflow soldering
Termination method
Screw termination|Reflow soldering termination (THR)
Screw termination|Reflow soldering termination (THR)
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE|UKCA
CE|UKCA
Technical characteristics
Contact rows
1
1
Pollution degree
3
3
Size
M2
M2
Contact spacing (termination side)
3.5 mm
3.5 mm
Rated voltage
150 V
150 V
Rated impulse voltage
2.5 kV
2.5 kV
Rated current
‌ 12 A
‌ 12 A
Limiting temperature
-40 ... +110 °C
-40 ... +110 °C
Isolation group
I (600 ≤ CTI)
I (600 ≤ CTI)
Stripping length
5 ... 6 mm
5 ... 6 mm
Conductor cross-section [AWG]
AWG 28 ... AWG 16
AWG 28 ... AWG 16
Conductor cross-section
0.05 ... 1.5 mm² Solid|0.05 ... 1 mm² Stranded|0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve|0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
0.05 ... 1.5 mm² Solid|0.05 ... 1 mm² Stranded|0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve|0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
Tightening torque
0.2 ... 0.25 Nm
0.2 ... 0.25 Nm
Identification
Category
Connectors
Connectors
Element
PCB terminal block
PCB terminal block
Specification
Horizontal
Horizontal
Series
har-flexicon@
har-flexicon@
Material properties
Material (insert)
Polyamide (PA)|Polyphthalamide (PPA)
Polyamide (PA)|Polyphthalamide (PPA)
Colour (insert)
Black
Black
ECHA SCIP number
0d7d3693-d625-47ab-934a-d241bf72c86e
0d7d3693-d625-47ab-934a-d241bf72c86e
China RoHS
50
50
ELV status
compliant with exemption
compliant with exemption
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant with exemption
compliant with exemption
RoHS exemptions
6(c): Copper alloy containing up to 4 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Yes
Yes
Surface (contacts)
Sn over Ni Mating side|Sn over Ni Termination side
Sn over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
1.25 g
2.42 g
GTIN
5713140111387
5713140111523
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Italy
Italy
UNSPSC 24.0
39121415
39121415
Packaging size
300
200

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590