2. Series
  3. D-Sub

D-Sub

For many years, the D-Sub (also referred to by its full name, the D-subminiature connector) has provided a proven solution for bus signals in industrial applications. It is available in more pole counts, variants, housings, contacts and versions than practically any other industrial connector. Its long history and continuous evolution have made the D-Sub series such as High Density, Mixed and Filter, just to name a few examples, the all-purpose interface for demanding industrial applications.


Device Connectivity Cable Connectors Cable Assemblies Hybrid Connectors Power and Signal.psd

Series highlights

For wave and reflow soldering – through hole technology, surface mount technology and through hole reflow
Very versatile and customer-friendly
Modular connector for the PCB D-Sub Mixed
Speedy installation in a modern production process helps to reduce costs

Filter

From
To

Products 2723

Relevance
Inducom Crimp ferrule 13,0 - 14,0mm
Crimp ferrule

Inducom Crimp ferrule 13,0 - 14,0mm

Article No.: 61 03 000 0127

Inner diameter: 13 mmOuter diameter: ‌14 mm

Crimphuelse 12,0 - 13,0
Crimp ferrule

Crimphuelse 12,0 - 13,0

Article No.: 61 03 000 0142

Inner diameter: 12 mmOuter diameter: ‌13 mm

Crimp flange for Hood 9-37P 8,5-9,5mm
Crimp flange

Crimp flange for Hood 9-37P 8,5-9,5mm

Article No.: 61 03 000 0165

D-Sub 1 ... 4Inner diameter: 8.5 mmOuter diameter: ‌9.5 mm

Crimp flange for Hood 9-37P 5,5-6,5mm
Crimp flange

Crimp flange for Hood 9-37P 5,5-6,5mm

Article No.: 61 03 000 0166

D-Sub 1 ... 4Inner diameter: 5.5 mmOuter diameter: ‌6.5 mm

Inducom Crimp ferrule 5,0 - 6,0mm
Crimp ferrule

Inducom Crimp ferrule 5,0 - 6,0mm

Article No.: 61 03 000 0045

Inner diameter: 5 mmOuter diameter: ‌6 mm

Inducom Crimp ferrule 5,5 - 6,5mm
Crimp ferrule

Inducom Crimp ferrule 5,5 - 6,5mm

Article No.: 61 03 000 0046

Inner diameter: 5.5 mmOuter diameter: ‌6.5 mm

Inducom Crimp ferrule 6,0 - 7,0mm
Crimp ferrule

Inducom Crimp ferrule 6,0 - 7,0mm

Article No.: 61 03 000 0047

Inner diameter: 6 mmOuter diameter: ‌7 mm

Inducom Crimp ferrule 6,5 - 7,5mm
Crimp ferrule

Inducom Crimp ferrule 6,5 - 7,5mm

Article No.: 61 03 000 0048

Inner diameter: 6.5 mmOuter diameter: ‌7.5 mm

Inducom Crimp ferrule 7,0 - 8,0mm
Crimp ferrule

Inducom Crimp ferrule 7,0 - 8,0mm

Article No.: 61 03 000 0049

Inner diameter: 7 mmOuter diameter: ‌8 mm

Inducom Crimp ferrule 7,5 - 8,5mm
Crimp ferrule

Inducom Crimp ferrule 7,5 - 8,5mm

Article No.: 61 03 000 0050

Inner diameter: 7.5 mmOuter diameter: ‌8.5 mm

Inducom Crimp ferrule 8,0 - 9,0mm
Crimp ferrule

Inducom Crimp ferrule 8,0 - 9,0mm

Article No.: 61 03 000 0051

Inner diameter: 8 mmOuter diameter: ‌9 mm

Inducom Crimp ferrule 8,5 - 9,5mm
Crimp ferrule

Inducom Crimp ferrule 8,5 - 9,5mm

Article No.: 61 03 000 0052

Inner diameter: 8.5 mmOuter diameter: ‌9.5 mm

Inducom Crimp ferrule 9,0 - 10,0mm
Crimp ferrule

Inducom Crimp ferrule 9,0 - 10,0mm

Article No.: 61 03 000 0053

Inner diameter: 9 mmOuter diameter: ‌10 mm

Inducom Crimp ferrule 9,5 - 10,5mm
Crimp ferrule

Inducom Crimp ferrule 9,5 - 10,5mm

Article No.: 61 03 000 0054

Inner diameter: 9.5 mmOuter diameter: ‌10.5 mm

Inducom Crimp ferrule 10,0 - 11,0mm
Crimp ferrule

Inducom Crimp ferrule 10,0 - 11,0mm

Article No.: 61 03 000 0055

Inner diameter: 10 mmOuter diameter: ‌11 mm

Inducom Crimp ferrule 10,5 - 11,5mm
Crimp ferrule

Inducom Crimp ferrule 10,5 - 11,5mm

Article No.: 61 03 000 0056

Inner diameter: 10.5 mmOuter diameter: ‌11.5 mm

Inducom Crimp ferrule 11,0 - 11,0mm
Crimp ferrule

Inducom Crimp ferrule 11,0 - 11,0mm

Article No.: 61 03 000 0057

Inner diameter: 11 mmOuter diameter: ‌12 mm

Inducom Crimp ferrule 11,5 - 12,5mm
Crimp ferrule

Inducom Crimp ferrule 11,5 - 12,5mm

Article No.: 61 03 000 0058

Inner diameter: 11.5 mmOuter diameter: ‌12.5 mm

Inducom Crimp ferrule 12,5 - 13,5mm
Crimp ferrule

Inducom Crimp ferrule 12,5 - 13,5mm

Article No.: 61 03 000 0059

Inner diameter: 12.5 mmOuter diameter: ‌13.5 mm

Crimp flange for Hood 9-37P 3,0-4,0mm
Crimp flange

Crimp flange for Hood 9-37P 3,0-4,0mm

Article No.: 61 03 000 0062

D-Sub 1 ... 4Inner diameter: 3 mmOuter diameter: ‌4 mm

20 (of 2,723)

D-Sub connectors


Screw Locking.psd

When using HARTING's D-Sub connectors for the PCB however, you are not limited to only transmitting bus signals in your devices. In addition to our classic D-Subs, HARTING offfers many other solutions for transmitting signals, data and high currents. With our D-Sub Mixed, for example, we can create nearly unlimited variants to satisfy your particular modular requirements. Our additional options, such as adding filter elements or water resistance, help you to solve problems and save space on your PCB.

HARTING has been a leading supplier of D-Sub connectivity for industrial environments for decades. We've been investing continually to keep pace with new technologies. For the D-Sub, these are mostly focussed on the termination technique. HARTING offers D-Sub connectors for your THR and SMT processes, so that you can access more potential savings during production.

Benefits


  • A versatile range of products: - D-Sub Standard, D-Sub High Density, D-Sub Mixed, D-Sub Filter, D-Sub Waterproof, D-Sub THR, D-Sub SMT

  • For wave and reflow soldering – through hole technology, surface mount technology and through hole reflow

  • Modular connector for the PCB D-Sub Mixed

  • Speedy installation in a modern production process helps to reduce costs

  • Very versatile and customer-friendly

Device Connectivity PCB Board to Cable Connectors Power and Signal.psd

Knowledge


cable termination

Cable termination technology

Cable type, contact type, and others: what is the right criteria to select the proper termination technology?
Learn more
Header_IP-protection_0.webp

IP protection

The connector’s housing, sealing and locking mechanism protect the connection from external influences.
Learn more
Locking types

Locking types

The correct type of locking prevents accidental disconnection and is based on the factors of the application.
Learn more

Engineering data & services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590