Modular or Monobloc?

HARTING's Guide on Industrial Connectors

Following on from the benefits of using a connector over hardwiring, there are two types of connectors you will need to be aware of when designing an interface for your applications.

Modular Connector

Modularisation is the use of a multipurpose connector that can simultaneously provide multiple sources of connectivity. Data, power, signal and pneumatic can be provided in one housing due to the ability of combining various modules to create a unique interface.

 

Han-Eco® Modular Connector
Han-Eco® Monobloc Connector

Monobloc Connector

A monobloc is a single purpose connector that provides only one source of connectivity such as power or signal. Because of this, the monobloc is able to provide a high density of contacts under one housing and enables interfaces and systems to be standardised.

 

Modular or monobloc?

Download our comprehensive e-book to:

  • Make an informed decision on the type of connector you need for your application.
  • Learn about the modular and monobloc system.
  • Useful technical information you need to consider when designing your solution.
With our online tool, you can build and design your ideal modular or monobloc and so much more...

For more information or technical enquiries, contact our Product Manager, Brian Coyle.

Get in touch
Brian Coyle
Product Manager

Download your "Modular or Monobloc?" Guide

Are you interested in learning more about the Han range of Modular and Monobloc inserts? Would you like to understand their best applications and which one to choose?

Complete the form below and we will send your copy of the guide via email. 
I have read and acknowledged the Privacy Policy and the Cookie Policy. *