RJ Industrial® MultiFeature facilitates access to the IIoT

In 2021, HARTING will once again be exhibiting digital editions at HANNOVER MESSE (12. By April 16, 2021), highlighting the right infrastructure for the road to IIoT. Solutions such as the RJ Industrial® MultiFeature - a significantly improved version of the classic RJ45 in terms of handling – will be showcased.

 

Thanks to a robust metal housing and integrated knives that automatically shorten the strands to the correct length during assembly, handling is greatly simplified. Shorter assembly time saves valuable time in system installation. Consequently, the most frequently deployed data interface has been further optimized for use in industrial environments.

 

Targeting designers of miniaturized devices, HARTING will be showing all the innovations and portfolio extensions revolving around the space-saving ix Industrial® Ethernet interface. The interface is 70% smaller in size, offering Gbit Ethernet with a more compact footprint while increasing stability at the same time. Standardized in IEC 61076-3-124, ix Industrial® represents the future standard for 8-wire Gbit Ethernet in automation scenarios. Suitable for virtually every application, the portfolio of various sockets, connectors and special insert housings is ideally positioned now for HANNOVER MESSE.

The RJ Industrial® MultiFeature is a significantly enhanced version of the classic RJ45