Han® S 120: Flexible battery storage connectors for pinpoint precise green power feed-in

Front-mounted solution / High performance, flexible connections and user safety

 

Espelkamp/Nuremberg/Munich, 08 November 2022 --- Han® S is the name of HARTING’s front mounting solution for transmitting high currents in energy storage systems. The connectors are used for the series or parallel connection of battery storage modules or to connect storage and management modules. The developers have focused on high performance, flexible connections and user safety. In addition to the Han® S 200 (current carrying capacity: 200 A), the "little brother" Han® S 120 has joined the family.

 

Han® S connectors are designed for the quick replacement and smooth handling of the storage units. With the option of front mounting, touch safety and 360 degree rotatability, they represent a safe and flexible alternative to the cable lug. Users benefit from additional security and simplicity when installing and operating the systems. With these strengths, HARTING is making an important contribution to the implementation of renewable energy generation.

 

Safety features:

  • Contact safe contacts
  • Shackle locks allow constant control of the locking status
  • Optional "Unlocking Protected" shackle - allows unlocking only with the aid of a tool
  • à no erroneous openings, no accidental touching!
  • Vibration proof: Screw connection and cover do not loosen by themselves
  • Different colours (red, black, blue...) stand for further safety-relevant features
  • Coloured and mechanical coding prevents confusion in polarity

 

Advantages for installation:

  • The angled grommet housings can be rotated 360° over the connection point (cable moves with it), enabling the connections for plus and minus to be placed anywhere on the front à Design freedom
  • Greater flexibility thanks to various mounting options: Surface-mounted (screw bolt or busbar connection) and screw-in housing
  • Han® S screw-in housings permit the interface to be mounted and removed without having to slide the entire module out of the storage cabinet
  • Complete pre-assembly for use in the field possible

Caption: The front-mounted Han® S solution offers high performance, flexible connections and user safety.