Miniaturisation the easy way - with the Han® 1A Power Overmolded

Compact and robust plug & play connection

 

Espelkamp/Nuremberg/Munich, 08 November 2022 --- With the Han® 1A Power Overmolded, HARTING is responding to the ongoing miniaturisation trends. The overmolded system cables deliver a whole range of advantages. Transmitting power of up to 16A / 400V, all system cables meet protection class IP67 when plugged in. By providing a plug & play solution, the high HARTING quality guidelines and standards are adhered to – resulting in a a compact, fast connection without the risk of wiring errors.

 

The trend towards miniaturisation is omnipresent and is pervading all levels of industry. In mechanical and plant engineering, for example, functions and technical properties are being increasingly compressed and condensed with the aim of optimising the use of labour, energy and material - while maintaining functionality. At the same time, this results in corresponding requirements for electromechanical components and system solutions. Compact, robust and at the same time plug & play connections for the connection of small consumers are in strong demand – including drives, lighting or even operating terminals.

Caption: The Han® 1A Power Overmolded