Cable connector and cable assemblies
Highest robustness, shielded against electromagnetic interference, IP protected, and designed for ease of connection and safe operation.
Rely on HARTING connectors for the transmission of data, signals and power in industrial environments and ensure a dynamic and adaptable network structure.
Choosing the right connector that is customised to the respective application is crucial. For on-site assembly HARTING offers a wide range of field attachable termination technologies, for easy and time saving connectivity.
Each of our connectors is available with the matching cable in our eShop. These plug & play cable assembly solutions avoid wiring errors and reduces downtime. Our standardised solutions and customer-specific variants are tailored precisely to your individual requirements.
Learn from our experts
Get updated and learn: watch all recordings of our annual digital conference HARTING Industrial Ethernet Week from February 2024.
Resources
Data connectors
Data connectors play a key role in modern industrial systems - they are the nerve system in an all electric society. To transport data from the field level with sensors, actors and producing maschines to the cloud, where companies can analyse and control their processes from every place worldwide, it needs strong, standardized inferfaces. HARTING’s data connectors offer quick and reliable connections for data-intensive applications. Whether it’s Ethernet, USB, or other high-speed BUS protocols, our connectors ensure efficient data exchange. With a focus on robustness, compact design, and ease of installation, HARTING data connectors empower Industry 4.0 solutions, supporting smart factories, and IoT networks.
Hybrid connectors
Hybrid connectors represent a fusion of power and intelligence. HARTING’s hybrid connectors combine power transmission with signal communication in a single compact solution. These connectors are ideal for miniaturized devices, modular IO setups, and control applications. By integrating both power and data contacts, HARTING enables space-saving designs without compromising performance. Whether it’s robotics, medical devices, or smart sensors, our hybrid connectors provide versatile connectivity, enhancing efficiency and reliability.
Power and signal connectors
Power and signal connectors form the backbone of industrial connectivity. HARTING’s power and signal connectors ensure reliable transmission of both electrical power and critical signals. From heavy-duty applications to intricate circuitry, our connectors meet the highest requirements. Whether you’re connecting motors, sensors, or control panels, HARTING’s connectors deliver robustness, flexibility, and longevity.
System cabling
Each of our connectors is available with the matching cable in our eShop. Our system cabling meets the most diverse requirements from the industry. In addition to a wide range of sensor actuator boxes, we also provide ready-made solutions for transmitting data and signal. Depending on your application, you can use connectors that can be assembled on-site as well as overmoulded variants with plastic or metal housings.
In addition to standardised solutions, we also offer customised variants that are precisely tailored to meet your individual requirements. The ready-to-use plug & play solutions avoid wiring errors and reduces downtime.
Discover system cabling solutions
Learn from our product managers
Plug & play: tested cable assemblies for each application
Cable assembly solutions featured at our annual event HARTING Industrial Ethernet Week 3 in February 2024. Matthias Speer, Head of Global Product Management and Alexej Beckstedt, Global Product Manager at HARTING Technology Group will introduce the huge solution range of HARTING Ethernet cable assemblies!
Configurators
Discover by series
Engineering data & services
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service


