har-SAB M12/8/4p M23/12p RA
Article No.: 09 07 002 2120 1

Image is for illustration purposes only. Please refer to product description.
har-SAB M12/8/4p M23/12p RA
Article No.: 09 07 002 2120 1
to see prices and availability.
Properties overview
Product details
Series | Circular connectors M12 |
---|---|
Element | Distribution boxes |
Specification | Master cable M23, 12 poles |
With LED green/yellow |
Total number of ports | 8 |
---|---|
Number of contacts | 4 |
Previous
Next