Han PE module female crimp 10qmm
Article No.: 09 14 001 3171

Image is for illustration purposes only. Please refer to product description.


Han PE module female crimp 10qmm
Article No.: 09 14 001 3171
to see prices and availability.
Properties overview
Product details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® PE module |
Size of the module | Single module |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 1 |
Pack contents | 2 PE module halves |
1 contact pressure plate | |
1 crimp contact |
Previous
Next