RJI RJ45 Compact boot black 7,5mm (100)
Article No.: 09 45 151 0022

Image is for illustration purposes only. Please refer to product description.


RJI RJ45 Compact boot black 7,5mm (100)
Article No.: 09 45 151 0022
to see prices and availability.
Properties overview
Product details
Category | Accessories |
---|---|
Series | HARTING RJ Industrial® |
Type of accessory | Cable grommet |
Colour (accessories) | Black |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Previous
Next