Ha-VIS eCon 3041BT-AD-P
Article No.: 24 03 004 1120

Image is for illustration purposes only. Please refer to product description.


Ha-VIS eCon 3041BT-AD-P
Article No.: 24 03 004 1120
Properties overview
Product details
Series | Ha-VIS eCon 3000 |
---|---|
Element | Industrial Ethernet Switches |
Specification | Unmanaged |
Type of Ethernet | Fast Ethernet |
Total number of ports | 5 |
---|---|
Fixing | 35 mm DIN rail acc. to EN 60715 |
Switching technology | Store and Forward |
Frame size | 1.522 kB |
MAC table size | 1k Entries |
Packet buffer size | 0.44 Megabit |
Non blocking | Yes |
Quality of service | Yes |
Energie Efficient Ethernet | Yes |
Flow control | Off |
Signal contact | No |
PoE functionality | Yes |
Pack contents | Pluggable screw contact for power supply |
Assembly instructions |
Nominal voltage | 48 V DC |
---|---|
54 V DC | |
Permissible voltage | 44 ... 57 V DC |
Surge protection | Yes |
Operating current | <1,400 mA @ 48 V DC |
<2,390 mA @ 54 V DC | |
Supply circuit | SELV (Circuit Breaker 10 A) |
Starting current | <6.4 A @ 48 V DC |
<7.2 A @ 54 V DC | |
Overcurrent protection | 12 A at input |
Power consumption | <68.2 W @ 48 V DC |
<139.7 W @ 54 V DC | |
Termination method | Pluggable screw contact |
Number of contacts | 3 |
Conductor cross-section | 0.08 ... 2.5 mm² |
Conductor cross-section [AWG] | AWG 28 ... AWG 12 |
Pinout | + / - / FE |
Reverse polarity protection | Yes |
Operating temperature | -40 ... +70 °C |
---|---|
Storage temperature | -40 ... +85 °C |
Relative humidity | 0 ... 95 % Non-condensing (operation) |
0 ... 95 % Non-condensing (storage/transport) | |
Air pressure | ≥795 hPa ≈ 2000 m |
Degree of protection acc. to IEC 60529 | IP30 mated condition |
MTBF | ≈ 1190,000 h |
10/100 Mbit/s (RJ45-Ports) | 4 |
---|---|
Transmission standard | 10BASE-Te |
100BASE-TX EEE | |
Auto-negotiation | Yes |
Auto-polarity | Yes |
Auto-MDI(X) | Yes |
Transmission physics | Twisted Pair Cat. 5 |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Transmission length | 100 m |
100 Mbit/s (SC-Ports) | 1 |
---|---|
Transmission standard | 100BASE-FX |
Fiber | Multimode |
Termination method | SC duplex |
Female | |
Transmission physics | FO |
Wavelength | 1,310 nm |
Data rate | 100 Mbit/s |
Transmission length | 2 km |
Output power | -19 ... -14 dBm |
Input power | -32 |
Ethernet ports PoE | 4 |
---|---|
Type of PoE | PSE |
Supported PoE mode | Alternative A |
IEEE Standards | IEEE 802.3af IEEE 802.3at |
Power supply (PSE) | 48 V DC |
54 V DC | |
Total output power (PSE) | ≤ 61.6 W |
≤ 136.8 W | |
Output power (PSE) per port | ≤ 15.4 W |
≤ 34.2 W | |
Current per port | ≤ 375 mA |
≤ 638 mA | |
Supported cabling | See IEEE 802.3at, section 33.1.4 |
Pinout | Alternative A, MDI-X (1/2 = V-, 3/6 = V+) |
Material (hood/housing) | Aluminium (anodised) |
---|---|
Steel sheet (powder-coated) | |
Length | 107.5 mm |
Width | 25 mm |
Height | 142 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Specifications | EN 55022 Radio disturbance characteristics |
---|---|
EN 61000-4-2 Electrostatic discharge (ESD) | |
EN 61000-4-3 Electromagnetic field | |
EN 61000-4-4 Rapid transients (burst) | |
EN 61000-4-5 Surge voltages | |
EN 61000-4-6 conducted disturbances | |
EN 61000-6-4 emission standard | |
IEC 60068-2-6 Vibration (sinusoidal) | |
UL / CSA | |
Approvals | CE |
DNV GL | |
FCC | Yes |
Packaging size | 1 |
---|---|
Net weight | 480 g |
Country of origin | Germany |
European customs tariff number | 85176200 |
GTIN | 5713140147812 |
eCl@ss | 19170130 Network switch (general application) |
ETIM | EC000734 |
UNSPSC 24.0 | 43222612 |
Previous
Next