Brakecbl. Dunker LPBr1 20,0m HD
Article No.: 61 88 720 0008 2000

Image is for illustration purposes only. Please refer to product description.
Brakecbl. Dunker LPBr1 20,0m HD
Article No.: 61 88 720 0008 2000
to see prices and availability.
Properties overview
Product details
Specification | Pre-assembled on both sides |
---|---|
Connector 1 | wire end ferrules |
Connector 2 | M16 |
Female Angled | |
6 poles | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Halogen-free | |
Silicone-free | |
Features | Highly flexible |
Drag chain compatible |
Cable length | 20 m |
---|---|
Core structure | 1x 2x 0.5 mm² |
Field of application | for holding brake connection |
Previous
Next