Hybridcbl. Dunker LAiO1 20,0m HD
Article No.: 61 88 720 0002 2000

Image is for illustration purposes only. Please refer to product description.
Hybridcbl. Dunker LAiO1 20,0m HD
Article No.: 61 88 720 0002 2000
to see prices and availability.
Properties overview
Product details
Element | Cable assemblies |
---|---|
Specification | Pre-assembled on both sides |
Connector 1 | LP 14 + 7 poles |
Connector 2 | M16 |
Female | |
12 + 3 poles | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Halogen-free | |
Silicone-free | |
Features | Highly flexible |
Drag chain compatible |
Cable length | 20 m |
---|---|
Core structure | CH [<2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) > VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y |
Field of application | for hybrid function |
Previous
Next