2. Series
  3. har-flexicon®

har-flexicon®

With the cable to the circuit board: product developers have maximum design freedom at their disposal. With a pitch of 1.27 mm, the smallest PCB connector in the har-flexicon® product family is extremely miniaturized, making it unique on the market in the area of field-installable single-wire connection. To increase the contact density, HARTING has transferred the functionality of printed circuit board terminals and connectors in the standard contact pitches such as 3.5/3.81 mm and 5.0/5.08 mm to the smaller contact pitches of 1.27 mm and 2.54 mm while maintaining the same industrial grade quality.


Device Connectivity PCB Terminal Blocks.psd

Series highlights

Insulation Displacement Connection
Push-in spring-loaded connection technology
Additional SMT hold downs
Active locking
Automatically equipped.
White connection technology for LED applications

Filter

From
To

Products 892

Relevance
har-flexicon 3,50 MWV-2 GN
Header

har-flexicon 3,50 MWV-2 GN

Article No.: 14 13 021 4001 000

VerticalRated current: ‌11 AContacts: 2Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA)Green

har-flexicon 2,54 FPV-2 BK
Connector

har-flexicon 2,54 FPV-2 BK

Article No.: 14 31 021 3101 000

VerticalPush-in-spring-cage terminationRated current: ‌6 AContacts: 2Copper alloy, Spring steelSn Mating sideLiquid crystal polymer (LCP)Black

har-flexicon 5,00 MWV-3 GN
Header

har-flexicon 5,00 MWV-3 GN

Article No.: 14 13 031 6001 000

VerticalRated current: ‌15 AContacts: 3Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA)Green

har-flexicon 5,xx M coding clip
Coding pin

har-flexicon 5,xx M coding clip

Article No.: 14 95 000 0051 000

Polyamide (PA)Red

har-flexicon 5,00 MWV-2 GN
Header

har-flexicon 5,00 MWV-2 GN

Article No.: 14 13 021 6001 000

VerticalRated current: ‌15 AContacts: 2Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA)Green

har-flexicon 3,50 MTH-9 BK
Header

har-flexicon 3,50 MTH-9 BK

Article No.: 14 12 091 4002 000

HorizontalReflow soldering termination (THR)Rated current: ‌11 AContacts: 9Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA), Polyphthalamide (PPA)Black

har-flexicon 5,xx F 3,xx M coding
Coding pin

har-flexicon 5,xx F 3,xx M coding

Article No.: 14 95 000 0052 000

Polyamide (PA)Red

har-flexicon 5,00 MWV-4 GN
Header

har-flexicon 5,00 MWV-4 GN

Article No.: 14 13 041 6001 000

VerticalRated current: ‌15 AContacts: 4Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA)Green

har-flexicon 3,50 MWV-6 GN
Header

har-flexicon 3,50 MWV-6 GN

Article No.: 14 13 061 4001 000

VerticalRated current: ‌11 AContacts: 6Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA)Green

har-flexicon 3,50 MWV-3 GN
Header

har-flexicon 3,50 MWV-3 GN

Article No.: 14 13 031 4001 000

VerticalRated current: ‌11 AContacts: 3Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA)Green

har-flexicon 2,54 FPV-3 BK
Connector

har-flexicon 2,54 FPV-3 BK

Article No.: 14 31 031 3101 000

VerticalPush-in-spring-cage terminationRated current: ‌6 AContacts: 3Copper alloy, Spring steelSn Mating sideLiquid crystal polymer (LCP)Black

har-flexicon 5,08 FPH-6 GN
Connector

har-flexicon 5,08 FPH-6 GN

Article No.: 14 31 061 7102 000

HorizontalPush-in-spring-cage terminationRated current: ‌12 AContacts: 6Copper alloySn Mating sideCoding: Please order coding pins separately.Polyamide (PA), Polyphthalamide (PPA)Green

har-flexicon 5,08 FPH-4 GN
Connector

har-flexicon 5,08 FPH-4 GN

Article No.: 14 31 041 7102 000

HorizontalPush-in-spring-cage terminationRated current: ‌12 AContacts: 4Copper alloySn Mating sideCoding: Please order coding pins separately.Polyamide (PA), Polyphthalamide (PPA)Green

har-flexicon 5,08 FSV-3 GN
Connector

har-flexicon 5,08 FSV-3 GN

Article No.: 14 31 031 7401 000

VerticalScrew terminationRated current: ‌15 AContacts: 3Copper alloySn Mating sideCoding: Please order coding pins separately.Polyamide (PA), Polyphthalamide (PPA)Green

har-flexicon 2,54 FPV-4 BK
Connector

har-flexicon 2,54 FPV-4 BK

Article No.: 14 31 041 3101 000

VerticalPush-in-spring-cage terminationRated current: ‌6 AContacts: 4Copper alloy, Spring steelSn Mating sideLiquid crystal polymer (LCP)Black

har-flexicon 3,50 MWV-7 GN
Header

har-flexicon 3,50 MWV-7 GN

Article No.: 14 13 071 4001 000

VerticalRated current: ‌11 AContacts: 7Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA)Green

har-flexicon 5,00 MTH-3 BK
Header

har-flexicon 5,00 MTH-3 BK

Article No.: 14 12 031 6002 000

HorizontalReflow soldering termination (THR)Rated current: ‌15 AContacts: 3Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA), Polyphthalamide (PPA)Black

har-flexicon 3,50 MWV-4 GN
Header

har-flexicon 3,50 MWV-4 GN

Article No.: 14 13 041 4001 000

VerticalRated current: ‌11 AContacts: 4Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA)Green

har-flexicon 5,08 MWV-3 GN
Header

har-flexicon 5,08 MWV-3 GN

Article No.: 14 13 031 7001 000

VerticalRated current: ‌15 AContacts: 3Copper alloySn over Ni Mating side, Sn over Ni Termination sideCoding: Please order coding pins separately.Polyamide (PA)Green

har-flexicon 2,54 FPV-8 BK
Connector

har-flexicon 2,54 FPV-8 BK

Article No.: 14 31 081 3101 000

VerticalPush-in-spring-cage terminationRated current: ‌6 AContacts: 8Copper alloy, Spring steelSn Mating sideLiquid crystal polymer (LCP)Black

20 (of 892)

har-flexicon®


har-flexicon wire connections.psd

Rapid, tool-less termination technologies with push-in springcage and IDC offer time-saving assembly in the field, without special tools and with the smallest pitch.

With the insulation displacement connection, the printed circuit board connector with 1.27mm pitch is the smallest field-assembly plug connector on the market.

Quick and easy connection of rigid and flexible single cores with and without ferrules without special tools.

Additional SMT hold-downs ensure a robust connection of the connector to the printed circuit board. The signal contacts are thus protected against mechanical stress, which overall contributes to increased reliability of the overall system.

An active locking of the plug connector with the base strip allows a reliable and shock and vibration resistant connection.

har-flexicon® printed circuit board connectors are designed for automatic pick & place assembly processes and can be processed in the reflow soldering process with other SMD components. Both simplify PCB assembly and enable low overall process costs.

For the connection of light-emitting diodes (LEDs), white printed circuit board terminals and connectors with a pitch of 2.54 mm reduce the shadowing in the luminaire. The SMT reflow-enabled components are ideal for use on metal core printed circuit boards, which are preferred for better heat dissipation of high-power LEDs.

The har-flexicon® connector from HARTING is the miniature SMD connector for the quick connection of single conductors and provides a perfect connection between peripherals and PCB for industrial devices.

Consistently reflow-soldering capable SMD technology for termination elements on the printed circuit board means clear cost advantages in production. This applies to both loading and soldering. Innovative solutions here help to create the necessary strength on the PCB. Supplementing this are products for higher currents and thus higher gauges (1.5 mm² and 2.5 mm²) in the pitch increments 3.50/3.81 mm and 5.00/5.08 mm. New Solutions for industry The central area of application for these new solutions with respect to the single-wire connection of printed circuit boards is industrial automation together with measuring, control and regulation technology (MCR), as well as mechanical engineering, power engineering and transportation technology. HARTING provides solutions to all industries where electrical and electronic devices such as PLCs, drives, sensors, actuators and interface sub-assemblies etc. are used.HARTING is consequently continuing the path already taken with har-flex® to rethink and optimize device connection technology. For even higher current ratings, we offer contact pitches for 10.16/15mm with wire conductor sizes up to 25mm2.x

More solutions and resources


PCB Connector

PCB connectors

Get to know the full HARTING product range for PCB connectors.
PCB Connectors

Knowledge


PCB termination

PCB termination technology

Contact type, number of contacts, and others: what is the right criteria to select the proper termination technology?
Learn more
Header_IP-protection_0.webp

IP protection

The connector’s housing, sealing and locking mechanism protect the connection from external influences.
Learn more
Locking types

Locking types

The correct type of locking prevents accidental disconnection and is based on the factors of the application.
Learn more

Engineering data & services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590