Products & Solutions
Ha-VIS RFID4Rail
With certainly. It is well known that modern UHF RFID technology can help to optimise processes, save time and money. UHF RFID however can do more. For example, it can help to increase safety in the transport and railway sector. We provide Ha-VIS RFID4Rail as a package that covers the relevant applications in this sector.
- Transmits signal states into the vehicle: An ETB sensor transponder can transmit driving signals into the vehicle. Each signal leads to a specific circuit of the transponder where the respective information can then be read by an antenna attached to the vehicle. In addition to the purely optical signal, the driver is also informed in the driver's cab accordingly. A reliable UHF RFID reader is inside the train, a robust antenna is outside on the train and a battery and maintenance-free transponder is in the track bed. This combination provides significantly better safety.
- Vehicle localisation: Which track section is the vehicle on? This can include securing free routes or on-demand "sanding" of the tracks or vehicle wheels. These questions can also be answered easily and reliably with UHF RFID. Also, and especially, where other systems do not work reliably (e.g. satellite-based systems in tunnels), transponders, antennas and RFID readers enable vehicles to be safely localised.
- Platform detection at the railway station is no problem. Only the doors on the side facing the platform may be opened. And the doors only open after the vehicle has come to a complete stop. UHF RFID enables reading zones to be created that allow the position of a vehicle to be determined with centimetre accuracy.
Ha-VIS RFID4Rail – SLP. Signaling. Localisation. Platform detection. HARTING has covered three safety-relevant applications with one solution which consists of components that combine both the required reliability and robustness for getting the job done in this difficult environment.
Made of two millimetre thick stainless steel. Made for the train and track. It can withstand the highest loads. The Ha-VIS RFID4Rail complete system has been approved for speeds of up to 165 km/h. If required, we also offer solutions for applications in the high-speed range of over 250 km/h.
Do you need a configuration other than the standard one? Get in touch with us