2. Series
  3. SEK

SEK

Insulation displacement connectors (IDC for short) are the ideal solution for device manufacturers if two or more PCBs are to be connected across longer distances. Where normal mezzanine or mother/daughter card arrangements are no longer sufficient, the IDC delivers reliable connectivity via ribbon cables.


SEK

Series highlights

IDC insulation displacement connectors for ribbon cable
Ideal if two or more PCBs are to be connected across longer distances
Technology that has been proven in millions of actual applications
Compact, economical and reliable solution for several applications
Transmission of data and signals
Gas-tight contact and connection to the electrical conductor using an insulation displacement connection
Self-connecting, easy to assemble
Between 6 and 64 contacts, in 2.54 mm pitch
THT, THR and press-fit technology = variable PCB termination technology

Filter

From
To
From
To
From
To

Products 118

Relevance
RJI RJ45 jack Cat.5 THT angled
Female

RJI RJ45 jack Cat.5 THT angled

Article No.: 09 45 551 1102

AngledWave soldering terminationRated current: ‌1.5 AContacts: 8

RJI RJ45 jack Cat.5 THT vertical
Female

RJI RJ45 jack Cat.5 THT vertical

Article No.: 09 45 551 1103

VerticalWave soldering terminationRated current: ‌1.5 AContacts: 8

RJI 10G RJ45 plug Cat6, 8p IDC straight
Connectors

RJI 10G RJ45 plug Cat6, 8p IDC straight

Article No.: 09 45 151 1560

Cable connector PROFINET, StraightIDC insulation displacement terminationRated current: ‌1.75 AContacts: 8Copper alloyMaterial: Polyamide (PA)Degree of protection: IP20

RJI RJ45 jack Cat.5 SMT angled T&R (130)
Female

RJI RJ45 jack Cat.5 SMT angled T&R (130)

Article No.: 09 45 551 1110

AngledReflow soldering termination (SMT)Rated current: ‌1.5 AContacts: 8

RJI RJ45 plug Cat5, 4p IDC
Connectors

RJI RJ45 plug Cat5, 4p IDC

Article No.: 09 45 151 1100

Cable connector StraightIDC insulation displacement terminationContacts: 4Material: Polyamide (PA)Degree of protection: IP20

RJI RJ45 plug Cat5, 4p IDC 100pcs.
Connectors

RJI RJ45 plug Cat5, 4p IDC 100pcs.

Article No.: 09 45 151 1108

Cable connector StraightIDC insulation displacement terminationContacts: 4Material: Polyamide (PA)Degree of protection: IP20

RJI RJ45 PN plug Cat5, 4p IDC straight
Connectors

RJI RJ45 PN plug Cat5, 4p IDC straight

Article No.: 09 45 151 1120

Cable connector PROFINET, StraightIDC insulation displacement terminationContacts: 4Material: Polyamide (PA)Degree of protection: IP20

RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
Connectors

RJI RJ45 jack Cat.5 THR vert. 16x16 T&R

Article No.: 09 45 551 1114

FemaleReflow soldering termination (THR)Rated current: ‌1.5 AContacts: 8

RJI RJ45 10G Cat6A, 8p IP20 coupler
Coupler

RJI RJ45 10G Cat6A, 8p IP20 coupler

Article No.: 09 45 545 1560

RJ45Zinc die-cast

RJI RJ45 GL plug Cat6A, 8p, IP20
Connectors

RJI RJ45 GL plug Cat6A, 8p, IP20

Article No.: 09 45 151 1520

Cable connector StraightPiercing terminationContacts: 8Material: Polycarbonate (PC)Degree of protection: IP20

RJI RJ45 2-port jack Cat.5 THT angled
Female

RJI RJ45 2-port jack Cat.5 THT angled

Article No.: 09 45 551 1122

Angled, 2 portsWave soldering terminationRated current: ‌1.5 AContacts: 8

RJI RJ45 Keystone bulkhead jack IP20
Coupler

RJI RJ45 Keystone bulkhead jack IP20

Article No.: 09 45 545 1568

RJ45Zinc die-cast

RJI RJ45 jack Cat.5 SMT angled
Female

RJI RJ45 jack Cat.5 SMT angled

Article No.: 09 45 551 1100

AngledReflow soldering termination (SMT)Rated current: ‌1.5 AContacts: 8

RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
Female

RJI RJ45 jack 1Gbit vert. biCo LED gn/ye

Article No.: 09 45 551 1141

With bicolour LED, Vertical, With contact spring, with integrated transformerReflow soldering termination (THR)Rated current: ‌1.5 AContacts: 8

RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
Connectors

RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22

Article No.: 09 45 545 1562

FemaleIDC insulation displacement terminationPolycarbonate (PC)White, YellowRated current: ‌1.76 AContacts: 8Conductor cross-section: 0.22 ... 0.32 mm² solid and stranded

RJI RJ45 jack Cat.5 THT angled, EMC
Female

RJI RJ45 jack Cat.5 THT angled, EMC

Article No.: 09 45 551 1101

Angled, With contact springWave soldering terminationRated current: ‌1.5 AContacts: 8

RJI RJ45 GL plug Cat6A, 8p 100pcs.
Connectors

RJI RJ45 GL plug Cat6A, 8p 100pcs.

Article No.: 09 45 151 1520 XL

Cable connector StraightPiercing terminationContacts: 8Material: Polycarbonate (PC)Degree of protection: IP20

RJI RJ45 jack w. transformer 1 Gbit
Female

RJI RJ45 jack w. transformer 1 Gbit

Article No.: 09 45 551 1530

with integrated transformer, Angled, With light pipeWave soldering terminationContacts: 8

RJI RJ45 jack Cat.5 THR vertical 16x16
Female

RJI RJ45 jack Cat.5 THR vertical 16x16

Article No.: 09 45 551 1120

Without LED, Vertical, With contact springReflow soldering termination (THR)Rated current: ‌1.5 AContacts: 8

RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.
Connectors

RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.

Article No.: 09 45 151 1560 XL

Cable connector PROFINET, StraightIDC insulation displacement terminationRated current: ‌1.75 AContacts: 8Copper alloyMaterial: Polyamide (PA)Degree of protection: IP20

20 (of 118)

IDC insulation displacement connectors for ribbon cable


IDC insulation displacement connectors for ribbon cable

HARTING offers a wide range of insulation displacement connector systems for ribbon cables that are designed for cable-to-board applications throughout a variety of sectors. HARTING tailors each IDC connector to your custom requirements, along with the appropriate cable type to simplify your installation and warehousing. The PCB connectors are available in various termination techniques: with solder termination (for manual, wave or reflow soldering) and press-fit technology. The different types have between 6 and 64 contacts. The cable connectors are suitable both for use within the device or for establishing connections between devices. Thus, IDC connectors provide a versatile solution suitable for any application.

Both straight and 90° angled contacts are available. Stable locking levers are used for establishing secure connections to male or female connector strips. The female connectors are available optionally with strain relief.

The low height of 9.4 mm allows you to save space. They also guarantee secure connections – even in confined spaces.

Connectors suitable for through hole reflow soldering are made of temperature-resistant plastic (PCT).

Because of their tape & reel packaging, the IDC connectors can be integrated in automatic "Pick & Place" assembly processes and processed with other SMD components. This simplifies the PCB assembly process and reduces process costs.

This cost-effective solution without plug-in complexity is made possible by directly connecting the ribbon cable to the circuit board. HARTING offers two-row or four-row PCB connectors for this purpose.

More solutions and resources


PCB Connector

PCB connectors

Get to know the full HARTING product range for PCB connectors.
PCB Connectors

Knowledge


PCB termination

PCB termination technology

Contact type, number of contacts, and others: what is the right criteria to select the proper termination technology?
Learn more
Header_IP-protection_0.webp

IP protection

The connector’s housing, sealing and locking mechanism protect the connection from external influences.
Learn more
Locking types

Locking types

The correct type of locking prevents accidental disconnection and is based on the factors of the application.
Learn more

Engineering data & services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590