Product category:
Metric circular connectors
OverviewProductsKnowledge
  1. Home
  2. Circular connectors
  3. Metric circular connectors

Metric circular connectors


See all products
Metric Circular Connectors.psd

All Metric circular connectors unites their metric screw locking. All circular connectors have a cylindrical shape, which has further advantages over other connector shapes and certain types of applications. They offer several pins or contacts that transmits electrical energy, signals or data. The contact surfaces of circular connectors are coded to prevent mismating.

These connectors are designed to withstand harsh environments with dust and fluids, resist vibration and provide reliable connections. They are used in industrial automation, transportation sector, security systems and more. They are often used in applications where frequent mating cycles are required and a long service life is a priority.

  • Metric circular connectors are cylindrical in shape, which gives them a higher strength-to-weight ratio compared to other connector shapes.

  • Their robust construction makes them resistant to impact damage, vibration, and environmental contaminants.

  • They excel in applications with frequent mating cycles, ensuring durability over time.

  • Circular connectors are designed to withstand extreme conditions such as temperature variations, pressure, and exposure to moisture or dust.

  • Their circular construction provides additional ruggedness, making them ideal for industrial automation, aerospace, and defense systems.

  • Circular connectors come in various types, including DIN, Hermetic, Push-Pull, Keyed, Mixed Signal, and Micro/Nano versions.

  • Hybrid options combine power, signal, and data within a single device, offering flexibility for different applications.

  • The “M” designation in metric circular connectors refers to the size of the metric thread on the coupling nuts and mating receptacles.

  • Common types include M5 (5 mm diameter), M8 (8 mm), M12 (12 mm), M17 (17mm), M23 (23mm), and 7/8" connectors.

Circular connectors
Circular connectors
13.7 MB
M23 selection guide
M23 selection guide
1.6 MB

Panel feed throughs


Metric Circular Connectors PFT.psd

Panel feed throughs are designed to integrate seamlessly into enclosure walls or control panels. They provide a reliable and secure connection between internal and external components. Whether they are used in control cabinets, machines or devices, our round wall bushings ensure robust performance and efficient signal transmission.

Panel feed throughs

PCB connectors


Metric circular PCB connectors provide a direct connection between a devices PCBs and it's environment. They were typically chosen, where the distance of a devices inside PCB and it's housing is close enough, for a direct PCB mount. We offer various options within this category. These connectors ensure efficient data, power and signal exchange and stands for very reliable connectivity in your electronic designs.

PCB connectors
Metric Circular Connectors PCP.psd

Cable connectors and cable assemblies


Metric Circular Connectors Cable Connectors Cable Assemblies.psd

Cable connectors play a crucial role in connecting cables to devices or control cabinets. They offer a versatile solution for connecting power, signals or data. Our cable connectors are designed for durability, ease of installation and optimum performance.

Each of our connectors is available with the matching cable in our eShop. These plug & play cable assembly solutions avoid wiring errors and reduces downtime. Our standardised solutions and customer-specific variants that are tailored precisely to your individual requirements.

Cable connectors and cable assemblies

Configurators


M17, M23 & ICC configurator

M17, M23 & ICC

Quickly and easily create a customised circular connector for your application.
Start configurator
Configurator M12 System cable

M12 system cables

Your custom-fit solution for M12 unshielded overmolded system cables.
Start configurator

Learn from our product managers and thought leaders

At our annual digital conference HARTING Industrial Ethernet Week, we put the spotlight on IIoT, technology trends, installation and device design. Watch all recordings of the inspiring sessions of the 3rd HARTING Industrial Ethernet Week from February 2024.

More

Discover by series


M5

M5

M5 in differents sizes and codings.
Discover
Metric Circular Connectors Cable Assembly M8.psd

M8

Typically used for space-saving devices.
Discover
M12.webp

M12

The most widely used metric size.
Learn more
M17

M17

Covers applications for modern drives.
Discover
SPLP M23

M23

For high power & many signal contacts.
Discover
Metric Circular Connectors Cable Assembly 7_8 Zoll.psd

7/8

Interface for connecting power supplies.
Discover
Metric Circular Connectors Cable Assembly Size 15.psd

Size 15

Robust and reliable for harsh enviroments.
Discover

Engineering data & services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590