Product category:
Operator interfaces
OverviewProducts
  1. Home
  2. Operator interfaces

Operator Interfaces


See all products
Operator interfaces

Operator interfaces play an important role in industrial automation as a bridge between human operators and machines. Operator interfaces provide control, monitoring and interaction in production lines. At HARTING, we pride ourselves on developing robust and intuitive operator interfaces that increase productivity and safety. The ideal complement for your HARTING connectors.

All models are designed for installation in enclosures and are divided into two sizes. The size for an enclosure cut-out with diameter 22.3 mm for applications in automation, machinery and robotics. Also available in 30.5 mm diameter for transportation applications. In addition to industrial-grade housing interfaces, users now also receive reliable and robust operating elements from a single source.

Operating and Command Devices

Service interfaces


Operator Interfaces Service Interfaces

Service interfaces serve as a gateway for system maintenance and diagnostics. They provide technicians with important information that enables them to carry out updates, rectify faults and ensure smooth operation. At HARTING, our service interfaces combine a robust design with user-friendly features to ensure efficient serviceability for industrial automation systems.

Service Interfaces

Push buttons


Push buttons are available in different shapes, sizes and colours and are suitable for different applications. HARTING's push buttons provide tactile feedback and ensure precise operation even in demanding environments. Whether it's starting a process, activating an alarm or setting parameters, our pushbuttons offer reliable functionality.

Push buttons
Operator Interfaces Push Button

Selector switches


Operator Interfaces Selector Switch

Selector switches allow operators to choose between different modes or settings. These ergonomic switches increase operational flexibility and allow seamless transitions between functions. HARTING's selector switches are built to last and withstand wear and tear in industrial environments. Their intuitive design ensures efficient operation in various applications.

Selector switches

Key switches


Key switches provide an additional level of security for user interfaces. These switches require an authorised key to activate certain functions, preventing unauthorised access. HARTING's key switches are suitable for critical applications. Whether it's controlling access to machines or securing sensitive processes, our keylock switches provide security.

Key switches
Key switch

Pilot light buttons


Operator Interfaces Pilot Light Button

Illuminated buttons play an important role in visual communication. Bright LEDs indicate the status of the machine, e.g. whether it is running, stopped or in fault mode. The pilot light buttons from HARTING ensure visibility even in difficult lighting conditions. Their robust design withstands harsh environmental conditions and makes them ideal for industrial automation systems where situational awareness is critical.

Pilot light buttons

Emergency stop buttons


Safety is of paramount importance in industrial environments. Emergency stop buttons provide an immediate shutdown mechanism in critical situations. HARTING's robust emergency stop buttons ensure a quick response when needed. These buttons are strategically placed for easy access, allowing the operator to quickly stop processes and prevent accidents.

Emergency stop buttons
Operator Interfaces Emergency Stop button

Accessories


Operator Interfaces Accessories

Accessories complement operating devices and increase their functionality. From cable glands to mounting brackets, HARTING offers a comprehensive range of accessories. These components ensure seamless integration and allow you to customise your operator interface. Our accessories are designed to withstand the harsh conditions of industrial environments and reliably support your automation requirements.

Accessories

More solutions and resources


Operator interfaces

Press release

Find more information in our press release on the product launch.
More
Field wireable connectivity

Field wireable connectors

3 genuis connector solutions that can be mounted quickly without special tools.
More
Industrial Ethernet solutions

Industrial Ethernet

Learn more about the HARTING ethernet portfolio for industrial applications.
More
Industrial Ethernet Week 3

Industrial Ethernet Week

Watch all sessions on IIoT, solutions and AI from our annual conference.
More

Engineering data & services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590