Country flagChina Mainland

Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machinery
Machinery
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures

HARTING in China


HARTING in China
HARTING China.jpg
HARTING China Awards
HARTING China Awards
Web seminars held in China
Web-seminars held in China
Exhibitions held in Southeast Asia
Exhibitions held in China
HARTING China's social media
HARTING China's social media
China's Solution Highlights
China's Solution Highlights

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our commitment to society
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
Declarations

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our commitment to society
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
Technical support
Customer Support - Front of HARTING plant 1 HQT
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Business Consulting
2024-06_business_navigator_GettyImages-1274389570.jpg

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


HARTING in China
HARTING China.jpg
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Data
OverviewProducts
  1. Home
  2. Cable assemblies & bulk cables
  3. Data
  4. Products
  5. Han® System cabling
  6. Han® F+B

Han® F+B

Filter

Products 11

Relevance
F+B Hybridcbl, f/m st/st 7,5m
Cable assemblies

F+B Hybridcbl, f/m st/st 7,5m

Article No.: 33 50 303 7140 075

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 7.5 m

F+B Hybridcbl, f/m st/st 10.0m
Cable assemblies

F+B Hybridcbl, f/m st/st 10.0m

Article No.: 33 50 303 7140 100

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 10 m

F+B Hybrid PFT m/JST+fl st/- 0.3m
Cable assemblies

F+B Hybrid PFT m/JST+fl st/- 0.3m

Article No.: 33 50 319 9141 003

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 0.3 m

F+B Hybrid PFT m/JST+fl st/- 0.5m
Cable assemblies

F+B Hybrid PFT m/JST+fl st/- 0.5m

Article No.: 33 50 319 9141 005

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 0.5 m

F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
Cable assemblies

F+B Hybrid PFT m/RJ45+fl ang/- 1.0m

Article No.: 33 50 389 8141 010

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 1 m

F+B Hybrid PFT f/RJ45+fl ang/- 1.0m
Cable assemblies

F+B Hybrid PFT f/RJ45+fl ang/- 1.0m

Article No.: 33 50 399 8141 010

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 1 m

F+B Hybridcbl. f/- st/- 5.0m
Cable assemblies

F+B Hybridcbl. f/- st/- 5.0m

Article No.: 33 50 300 0140 050

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 5 m

F+B Hybridcbl. f/- st/- 7.5m
Cable assemblies

F+B Hybridcbl. f/- st/- 7.5m

Article No.: 33 50 300 0140 075

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 7.5 m

F+B Hybridcbl. f/- st/- 10.0m
Cable assemblies

F+B Hybridcbl. f/- st/- 10.0m

Article No.: 33 50 300 0140 100

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 10 m

F+B Hybridcbl, f/m st/st 2.5m
Cable assemblies

F+B Hybridcbl, f/m st/st 2.5m

Article No.: 33 50 303 7140 025

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 2.5 m

F+B Hybridcbl, f/m st/st 5.0m
Cable assemblies

F+B Hybridcbl, f/m st/st 5.0m

Article No.: 33 50 303 7140 050

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 5 m

11 (of 11)

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590