| Transmission characteristics | Cat. 5e Class D up to 100 MHz |
|---|
| Data rate | 10 Mbit/s |
|---|
| 100 Mbit/s |
| 1 Gbit/s |
| 2.5 Gbit/s |
| Limiting temperature | -40 ... +80 °C unmoved |
|---|
| -30 ... +70 °C moved |
| -20 ... +60 °C moved, with forced guidance |
| Cable diameter | 6.6 mm ± 0.2 mm |
|---|
| Minimum bending radius | 5x Cable diameter (singular bending) |
|---|
| 8x Cable diameter (repeated bending) |
| 15x Cable diameter (repeated bending with forced guidance) |
| Drag chain compatible | Yes |
|---|
| Bending cycles | ≥ 5.000.000 @ length ≤ 4,5 m @ speed ≤ 5 m/s @ acceleration ≤ 10 m/s² |
|---|
| Torsional strength | ≥ 1.000.000 @ torsion angle= ±180°/m |
|---|
| Tensile strength | ≤105 N unmoved |
|---|
| ≤30 N moved |
| Conductor resistance @ 20 °C | ≤280 Ω/km |
|---|
| Insulation resistance @ 20 °C | ≥ 5,000 MΩ x km |
|---|
| Impedance @ 100 MHz | 100 Ω ±5 |
|---|