Han-Eco Mod.6-HTE-M32-UL listing
Article No.: 19 41 006 0462

Image is for illustration purposes only. Please refer to product description.


Han-Eco Mod.6-HTE-M32-UL listing
Article No.: 19 41 006 0462
to see prices and availability.
Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han-Eco® Modular |
Type of hood/housing | Hood |
Size | 6 B |
---|---|
Module slots | 3 |
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Double locking lever |
Previous
Next