M12-Flanschstecker mit Litze,5pol,B-kod.
Article No.: 21 03 339 1301

Image is for illustration purposes only. Please refer to product description.


M12-Flanschstecker mit Litze,5pol,B-kod.
Article No.: 21 03 339 1301
to see prices and availability.
Properties overview
Product details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Element | Panel feed through |
Specification | With conductors |
for front mounting |
Gender | Male |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Coding | B-coding |
Locking type | Screw locking |
Previous
Next