Han S 120 CA c-b/r 10mm², 0.4m
Article No.: 33 50 656 6258 004

Image is for illustration purposes only. Please refer to product description.


Han S 120 CA c-b/r 10mm², 0.4m
Article No.: 33 50 656 6258 004
to see prices and availability.
Properties overview
Product details
Category | System cabling |
---|---|
Series | Han® S |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Female Angled |
Black | |
Connector 2 | Female Angled |
Red | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
High fuel resistance | |
Resistance to ozone | |
Weathering resistant |
Cable length | 0.4 m |
---|---|
Number of cores | 1 |
Core structure | 10 mm² |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next