7. Cable connectors and cable assemblies
  8. 09 02 000 6474
  9. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
DIN-Signal-contact-BCFPL15000-reel
Crimp contact DIN-Signal-contact-BCFPL15000-reel 09 02 000 6474
Unavailable
DIN-Signal-contact-BCFPL2single
Crimp contact DIN-Signal-contact-BCFPL2single 09 02 000 8484
Alternative
Version
Details
Attention: Single contacts are only recommended for repair and maintenance. For series production we recommend the identical contacts on reel.
Pack contents
5000 bandoliered contacts
Single contact
Manufacturing process
Stamped contacts
Stamped contacts
Termination method
Crimp termination
Crimp termination
Gender
Female contact
Female contact
Specifications and approvals
Specifications
IEC 60603-2 (complementary)
IEC 60603-2 (complementary)
Technical characteristics
Performance level
1|acc. to IEC 60603-2
2|acc. to IEC 60603-2
Mating cycles
≥ 500
≥ 400
Rated current
≤ 2 A
≤ 2 A
Wire outer diameter
0.7 ... ‌1.5 mm
0.7 ... ‌1.5 mm
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Stripping length
3.5 ... 4 mm
3.5 ... 4 mm
Conductor cross-section [AWG]
AWG 28 ... AWG 20
AWG 28 ... AWG 20
Conductor cross-section
0.09 ... 0.5 mm²
0.09 ... 0.5 mm²
Identification
Type of contact
Crimp contact
Crimp contact
Category
Contacts
Contacts
Contacts for
DIN 41612 Type B|DIN 41612 Type C|DIN 41612 Type 2C|DIN 41612 Type 3C
DIN 41612 Type B|DIN 41612 Type C|DIN 41612 Type 2C|DIN 41612 Type 3C
Series
DIN 41612
DIN 41612
Material properties
China RoHS
e
e
ELV status
compliant
compliant
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Ni Termination side
Noble metal over Ni Mating side|Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27440204 Contact for industrial connectors
27440204 Contact for industrial connectors
Net weight
912 g
0.1 g
GTIN
5713140002937
5713140002982
ETIM
EC000796
EC000796
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
UNSPSC 24.0
39121522
39121522
Packaging size
1
1,000

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590