2. CC-Link Adopts ix Industrial® as a New Standard Interface

CC-Link Adopts ix Industrial® as a New Standard Interface


CC-Link Adopts ix Industrial® as a New Standard Interface-banner.jpg

The ix Industrial® Gbit Ethernet connector compliant with IEC 61076-3-124 was added to the updated CC-Link IE TSN specification.

Espelkamp, 23 August 2023 – The Nagoya, Japan-based CC-Link Partner Organization has added the ix Industrial® Gbit Ethernet Interface Type A (in line with IEC 61076-3-124) to its "CC-Link IE TSN network communication specifications" list as a new recommended standard. As a reliable industrial solution, ix Industrial® complements well-known RJ45 and M12 X-coded solutions. HARTING offers ix Industrial® with additional features for demanding applications.

The CC-Link Partner Organization has released its March 2023 revised CC-Link IE TSN Specifications (Overview + Implementation Rules). In addition to well-known RJ45 and M12 X-coded solutions, the ix Industrial® Type A interface is now specified (10-pin rectangular connector compliant with IEC 61076-3-124). The ix Industrial® is internationally standardized according to IEC-Standard 61076-3-124 and transmits Ethernet at up to 10 Gbit/s.

CC-Link IE TSN规范(概述).jpg

Source: CC-Link IE TSN Specifications (Overview)

CC-Link users now have a third industrial Ethernet-Interface for twisted pair cables. With its significantly increased reliability and a device socket that's 70 % smaller than an RJ45 solution, ix Industrial® offers promising miniaturization possibilities.

Having already been listed in the GigE Vision and PROFINET specifications, the ix Industrial® interface is now gaining traction with CC-Link. ix Industrial® is thus increasingly establishing itself as a common standard for reliable Ethernet-Networks.

In addition to the standard variant, the HARTING Technology Group also offers the connector with an additional pull-out aid for very compact arrangements of several interfaces next to each other. With the new Mini PushPull-Series, the ix Industrial® mating face is also available in a waterproof and dustproof version.

Benefits at a glance:

  • Standardized according to IEC 61076-3-124

  • Cat 6A transmission

  • 360° shielding for absolutely reliable transmission performance

  • Power supply via PoE/PoE+

  • IP20/IP65 available

  • Tool-less locking

  • High robustness

Available in:

  • Female: right angle vertical, vertical, right angle horizontal

  • Connector: straight, right angle (IDC, soldering)

  • Cable assemblies in different lengths and combinations


About CC-Link IE TSN

The CC-Link IE TSN specification, introduced in 2018 by the CC-Link Partner Association, represents a next-generation network. It enhances the current CC-Link Industrial Ethernet by integrating Time-Sensitive Networking (TSN) technology and standards related to Gigabit Ethernet bandwidth. To this end, the specification now includes a compact, industrial-grade connector.

ixIndustrial_0006_2017_print_iso_coated_v2.jpg

Caption: HARTING ix Industrial® with 70 % smaller device socket than conventional RJ45.

Mini PP Push Pull -__1_0002.jpg

Caption: HARTING Mini PushPull ix Industrial® IP65 in field attachable and overmolded version.

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590