2. Faster crimping of machined contacts

Faster crimping of machined contacts

Machined contacts are considered to be particularly high-quality due to their precise manufacturing and reliability. The new crimp change unit from HARTING enables faster processing and replaces the vibration feeder.


Request free product sample
Watch Web-Seminar now
Header_Machined-Han-Contacts-on-Reel.jpg

High quality and short lead times are the ideal combination for best-in-class solutions. Cable assemblers and manufacturers who crimp large quantities are therefore always interested in improving quality and speeding up processing.

The new HARTING tool processes machined contacts on reel to speed up cable assembly in semi- and fully automated crimping machines. This allows high-quality contacts to be processed much more efficiently.

Vibration feeder can be replaced


Currently, automatic crimping machines can be supplied with contacts in two main ways: either by separating them in vibrating bowls or by using specially prepared contact strips that are fed from a reel. The latter approach offers higher efficiency; however, until recently, only stamped contact strips were available for this method.

To address this, HARTING has developed a change unit designed for both semi-automatic and fully automatic crimping machines, enabling the processing of high-quality turned Han® industrial connector contacts on reels. A plastic belt ensures the contacts are securely held and precisely positioned during processing. Manual work steps can be eliminated, which not only significantly shortens throughput times but also increases process reliability.

Vibration feeder or vibration bowls are no longer needed to process machined contacts quickly and safely. The HARTING tool is compatible with widely used semi-automatic and fully automatic crimping machines from manufacturers such as Schäfer, Komax, and Schleuniger.

Vibration-Feeder.png
Contacts-on-reel_Sample.png

Product sample Contacts on reel

Would you like to experience contacts on reel?
Request your free sample to get a first impression.

Request free product sample

TCO optimization for crimping processes


The investment in a semi-automatic or fully automatic crimping machine is especially beneficial when operations require a substantial annual volume of crimp connections. The return on investment (ROI) of acquiring the HARTING crimp change unit depends on the demand of machined contacts as well whether automatic crimping machines are already in place. HARTING experts can provide the necessary data to support your individual cost-effectiveness analysis.

The HARTING tool is capable of handling up to 34 different contact variants with cross-sections from 0.14 to 6 mm². Both the crimping tool and contact rollers are supplied by HARTING, enabling fully automated systems to achieve cycle times as short as one second including stripping and crimping. Users can not only save process costs but also personnel costs to face the challenge of the demographic change.

The new combination of high-quality machined contacts and the new crimp change unit can optimize the total cost of ownership (TCO) for all cable assemblers and manufacturers who process large quantities of crimp connections - for example, in the wind energy, mechanical engineering, automation, and railway sectors. This also benefits all other companies that already use semi-automatic or fully automatic crimping machines.

Your benefits at a glance:


  • Working cycles of one second per crimp (stripping and crimping)

  • Time savings of up to 67% (depending on the individual machine configuration)

  • Faster delivery times for cable assemblies without compromising on quality

  • Increased process reliability by using high quality contacts

  • Return on invest (ROI) calculation based on your individual setup possible

etd-2025_panel-tools_interf-sec-_bg.jpg

Web-Seminar | Tools to accelerate the setup of energy infrastructures

HARTING's tool portfolio ranges from simple assembly and disassembly tools, manual and semi-automatic hand tools to fully automated machines. This enables you to carry out reliable installation and maintenance - for optimum results in every application.


Watch recording

Catalogues, Brochures, Flyer


Crimp Change Unit for contacts on reel
Crimp Change Unit for contacts on reel
.pdf - 1,008.6 kB

Product Sample Request


Would you like to benefit from faster processing of turned contacts?
Request your free sample to get a first impression.

For which product or solution do you want more information?

0/2000

Personal information

Contact information

Company

Address information

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590